Cam Dowels are used in combination with Cam Locks. They are a type of bolt fitting that are primarily used for connecting panels together. Commonly used in wooden furniture assemblies, Cam Dowels are ideal for self-assembly and flat-pack furniture projects.
These Cam Dowels have a pozi style head and offer a choice of drive types, including; L20, L21, L34.4, L41 and L44.4. They are part of an extended range of furniture connector fittings that can be purchased separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Full Material | Overall Height | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
464203 | £ 0.141 - £ 0.1437 | In production |
Zinc Alloy
|
1.748 in
44.4 mm
|
|||||||
£ 0.3105 - £ 0.4438 | 1573 In stock |
Turned Steel
|
0.827 in
21.0 mm
|
||||||||
£ 0.1656 - £ 0.3285 | 5396 In stock |
Turned Steel
|
1.748 in
44.4 mm
|
||||||||
£ 0.1615 - £ 0.326 | 2000 In stock |
Turned Steel
|
1.354 in
34.4 mm
|
||||||||
£ 0.3168 - £ 0.4087 | In production |
Turned Steel
|
1.614 in
41.0 mm
|
||||||||
£ 0.1903 - £ 0.1944 | In production |
Turned Steel
|
0.787 in
20.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue