These ceramic insulation beads are used to cover wires that handle high voltage or high current applications. They can also be used as a non threaded spacer for high powered devices.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0852 - £ 0.0907 | 88360 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
|||||||
£ 0.1143 - £ 0.119 | 4000 In stock |
0.071 in
1.8 mm
|
0.177 in
4.5 mm
|
0.177 in
4.5 mm
|
|||||||
£ 0.1923 - £ 0.2007 | 4925 In stock |
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
0.394 in
10.0 mm
|
|||||||
CER-7 | £ 0.1014 - £ 0.1057 | 21850 In stock |
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||||||
£ 0.1545 - £ 0.1607 | 196176 In stock |
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
|||||||
£ 0.0673 - £ 0.0716 | 113369 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.0703 - £ 0.0749 | 93629 In stock |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue