PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Vertical card guides support the need for vertical mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Accepts Panel Thickness | Height | Compatible Thread Sizes (All) | Mounting Method | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.7376 - £ 3.7376 | 45 In stock |
0.063 in
1.6 mm
|
4.724 in
120.0 mm
|
M3
|
Screw
|
||||||
VMCG-65-MPBK-K | £ 3.1626 - £ 3.1626 | 9292 In stock |
0.063 in
1.6 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|||||
£ 1.9304 - £ 2.0125 | 1210 In stock |
0.079 in
2.0 mm
|
4.724 in
120.0 mm
|
#4-40
|
Screw
|
||||||
VMCGN65-M3-L-K | £ 2.9024 - £ 2.9024 | In production |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
M3
|
Screw
|
|||||
£ 0.2898 - £ 0.3213 | 5643 In stock |
0.071 in
1.8 mm
|
3.00 in
76.2 mm
|
|
Snap In
|
||||||
£ 0.2621 - £ 0.3236 | In production |
0.063 in
1.6 mm
|
2.875 in
73 mm
|
|
Snap In
|
||||||
£ 0.2621 - £ 0.3236 | 1361 In stock |
0.063 in
1.6 mm
|
2.875 in
73 mm
|
|
Snap In
|
||||||
£ 4.5591 - £ 4.5591 | 118 In stock |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
||||||
£ 3.3543 - £ 3.3543 | 8558 In stock |
0.063 in
1.6 mm
|
1.831 in
46.5 mm
|
M3
|
Screw
|
||||||
VMCGN105-M3-L-K | £ 2.1358 - £ 2.2179 | 1702 In stock |
0.079 in
2.0 mm
|
4.134 in
105.0 mm
|
M3
|
Screw
|
|||||
VMCGN65-440-L | £ 1.9304 - £ 2.0125 | In production |
0.079 in
2.0 mm
|
2.559 in
65.0 mm
|
#4-40
|
Screw
|
|||||
£ 0.2634 - £ 0.2921 | 800 In stock |
0.071 in
1.8 mm
|
2.00 in
50.8 mm
|
|
Snap In
|
||||||
LCBG-2-01 | £ 0.2621 - £ 0.3236 | 55 In stock |
0.063 in
1.6 mm
|
1.870 in
47.5 mm
|
|
Snap In
|
|||||
£ 0.2621 - £ 0.3236 | 9380 In stock |
0.063 in
1.6 mm
|
1.870 in
47.5 mm
|
|
Snap In
|
||||||
VMCG-360-MPBK-K | £ 4.4085 - £ 4.4085 | In production |
0.063 in
1.6 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|||||
VMCG-90-MPBK-K | £ 3.1078 - £ 3.1078 | 14435 In stock |
0.063 in
1.6 mm
|
3.543 in
90.0 mm
|
M3
|
Screw
|
|||||
VMCGN160-M3-L-K | £ 2.1358 - £ 2.2179 | 233 In stock |
0.079 in
2.0 mm
|
6.299 in
160.0 mm
|
M3
|
Screw
|
|||||
£ 0.1956 - £ 0.2173 | 91 In stock |
0.071 in
1.8 mm
|
1.00 in
25.4 mm
|
|
Snap In
|
||||||
£ 0.2621 - £ 0.3236 | 280 In stock |
0.063 in
1.6 mm
|
0.880 in
22.4 mm
|
|
Snap In
|
||||||
LCBG-1T-01 | £ 0.2621 - £ 0.3236 | In production |
0.063 in
1.6 mm
|
0.880 in
22.4 mm
|
|
Snap In
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue