Menu Search

Clamp Replacement Screws

In stock

These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.

Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.

  • It transmits clamping force evenly while maintaining alignment.
  • It provides a smooth transition when replacing old or broken clamps.
  • Used in machining, welding, and assembling operations.
Material: Steel, Stainless Steel, Hardened Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Material Type View
£ 22.46 - £ 29.94 In production
Steel
Installation Tool
£ 7.40 - £ 9.8605 5 In stock
Hardened Steel
Replacement Screw
£ 2.90 - £ 3.8617 In production
Hardened Steel
Replacement Screw
£ 4.50 - £ 5.9988 28 In stock
Hardened Steel
Replacement Screw
£ 7.91 - £ 10.55 In production
Steel
Tapered Screws
£ 6.95 - £ 9.27 15 In stock
Steel
Tapered Screws
£ 6.75 - £ 9.00 2 In stock
Steel
Tapered Screws
£ 8.34 - £ 11.12 In production
Steel
Tapered Screws
£ 3.21 - £ 4.2849 In production
Hardened Steel
Replacement Screw
£ 3.21 - £ 4.2849 1 In stock
Hardened Steel
Replacement Screw
£ 3.32 - £ 4.433 In production
Hardened Steel
Replacement Screw
£ 25.88 - £ 34.50 7 In stock
Steel
Installation Tool
£ 22.46 - £ 29.94 4 In stock
Steel
Installation Tool
£ 7.41 - £ 9.88 In production
Steel
Tapered Screws
£ 4.85 - £ 6.46 In production
Stainless Steel
Stainless Screw
£ 10.07 - £ 13.426 2 In stock
Stainless Steel
Stainless Screw
£ 8.04 - £ 10.7175 In production
Stainless Steel
Stainless Screw
£ 22.46 - £ 29.94 In production
Steel
Installation Tool
£ 8.24 - £ 10.98 In production
Steel
Tapered Screws
Installation Tool 10.0 Steel

20265687

Price Range
£ 29.94 - £ 22.46

Stock Levels
In production
Attributes
  • Type
    Installation Tool
  • For pin dia
    10.0
  • Material
    Steel
Replacement Screw M16x2.0 Hardened Steel

20267025

Price Range
£ 9.8605 - £ 7.40

Stock Levels
5 In stock
Attributes
  • Type
    Replacement Screw
  • d1
    M16x2.0
  • Material
    Hardened Steel
Replacement Screw M4x0.7 Hardened Steel

20266974

Price Range
£ 3.8617 - £ 2.90

Stock Levels
In production
Attributes
  • Type
    Replacement Screw
  • d1
    M4x0.7
  • Material
    Hardened Steel
Replacement Screw M12x1.75 Hardened Steel

20267018

Price Range
£ 5.9988 - £ 4.50

Stock Levels
28 In stock
Attributes
  • Type
    Replacement Screw
  • d1
    M12x1.75
  • Material
    Hardened Steel
Tapered Screws M3x0.5 Steel

20265793

Price Range
£ 10.55 - £ 7.91

Stock Levels
In production
Attributes
  • Type
    Tapered Screws
  • d1
    M3x0.5
  • Material
    Steel
Tapered Screws M4x0.7 Steel

20265809

Price Range
£ 9.27 - £ 6.95

Stock Levels
15 In stock
Attributes
  • Type
    Tapered Screws
  • d1
    M4x0.7
  • Material
    Steel
Tapered Screws M6x1.0 Steel

20265816

Price Range
£ 9.00 - £ 6.75

Stock Levels
2 In stock
Attributes
  • Type
    Tapered Screws
  • l1
    30.0
  • d1
    M6x1.0
  • Material
    Steel
Tapered Screws M8x1.25 Steel

20265823

Price Range
£ 11.12 - £ 8.34

Stock Levels
In production
Attributes
  • Type
    Tapered Screws
  • l1
    30.0
  • d1
    M8x1.25
  • Material
    Steel
Replacement Screw M6x1.0 Hardened Steel

20266981

Price Range
£ 4.2849 - £ 3.21

Stock Levels
In production
Attributes
  • Type
    Replacement Screw
  • d1
    M6x1.0
  • Material
    Hardened Steel
Replacement Screw M8x1.25 Hardened Steel

20266998

Price Range
£ 4.2849 - £ 3.21

Stock Levels
1 In stock
Attributes
  • Type
    Replacement Screw
  • d1
    M8x1.25
  • Material
    Hardened Steel
Replacement Screw M10x1.5 Hardened Steel

20267001

Price Range
£ 4.433 - £ 3.32

Stock Levels
In production
Attributes
  • Type
    Replacement Screw
  • d1
    M10x1.5
  • Material
    Hardened Steel
Installation Tool 16.0 Steel

20265700

Price Range
£ 34.50 - £ 25.88

Stock Levels
7 In stock
Attributes
  • Type
    Installation Tool
  • For pin dia
    16.0
  • Material
    Steel
Installation Tool 6.0 Steel

20265670

Price Range
£ 29.94 - £ 22.46

Stock Levels
4 In stock
Attributes
  • Type
    Installation Tool
  • For pin dia
    6.0
  • Material
    Steel
Tapered Screws M8x1.25 Steel

20265762

Price Range
£ 9.88 - £ 7.41

Stock Levels
In production
Attributes
  • Type
    Tapered Screws
  • d1
    M8x1.25
  • Material
    Steel
Stainless Screw M4 x 0.7 Stainless Steel

20266400

Price Range
£ 6.46 - £ 4.85

Stock Levels
In production
Attributes
  • Type
    Stainless Screw
  • d1
    M4 x 0.7
  • Material
    Stainless Steel
Stainless Screw M8x1.25 Stainless Steel

20267032

Price Range
£ 13.426 - £ 10.07

Stock Levels
2 In stock
Attributes
  • Type
    Stainless Screw
  • d1
    M8x1.25
  • Material
    Stainless Steel
Stainless Screw M6x1.0 Stainless Steel

20265380

Price Range
£ 10.7175 - £ 8.04

Stock Levels
In production
Attributes
  • Type
    Stainless Screw
  • d1
    M6x1.0
  • Material
    Stainless Steel
Installation Tool 12.0 Steel

20265694

Price Range
£ 29.94 - £ 22.46

Stock Levels
In production
Attributes
  • Type
    Installation Tool
  • For pin dia
    12.0
  • Material
    Steel
Tapered Screws M6x1.0 Steel

20265717

Price Range
£ 10.98 - £ 8.24

Stock Levels
In production
Attributes
  • Type
    Tapered Screws
  • d1
    M6x1.0
  • Material
    Steel