Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Colour | Material | Compatible Wall Thickness Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.6313 - £ 1.3259 | 6915 In stock |
1.969 in
50.0 mm
|
Mid Grey
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||||||
£ 0.0886 - £ 0.1173 | 1576 In stock |
0.787 in
20.0 mm
|
Dark Grey
|
PE
|
0.8 - 2.5 mm | 0.031 - 0.098 in
|
||||||
£ 0.1342 - £ 0.2288 | 2543 In stock |
1.181 in
30.0 mm
|
Dark Grey
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||||||
£ 0.1515 - £ 0.3264 | 11150 In stock |
1.26 in
32.0 mm
|
Black
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||||||
£ 1.6482 - £ 3.5171 | 170 In stock |
2.953 in
75.0 mm
|
Black
|
PE
|
2.0 - 4.0 mm | 0.079 - 0.157 in
|
||||||
£ 0.2419 - £ 0.3713 | 14625 In stock |
1.496 in
38.0 mm
|
Black
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||||||
£ 2.1799 - £ 4.5778 | 577 In stock |
3 in
76.2 mm
|
Black
|
PE
|
2.0 - 4.0 mm | 0.079 - 0.157 in
|
||||||
£ 0.2419 - £ 0.3713 | In production |
1.496 in
38.0 mm
|
White
|
PE
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
||||||
£ 0.0943 - £ 0.1136 | 2500 In stock |
0.748 in
19.0 mm
|
Yellow
|
PE
|
0.8 - 2.5 mm | 0.031 - 0.098 in
|
||||||
£ 0.1123 - £ 0.1455 | 2329 In stock |
0.984 in
25.0 mm
|
Green
|
PE
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
||||||
£ 0.1249 - £ 0.1455 | In production |
1 in
25.4 mm
|
Red
|
PE
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
||||||
£ 0.2318 - £ 0.2472 | 5576 In stock |
1.126 in
28.6 mm
|
Black
|
PE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
||||||
199274 | £ 0.6313 - £ 1.3259 | 37404 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
3.0 - 5.0 mm | 0.118 - 0.197 in
|
|||||
£ 5.3705 - £ 17.6617 | 150 In stock |
4.331 in
110.0 mm
|
Black
|
PE
|
1.0 - 5.0 mm | 0.039 - 0.197 in
|
||||||
£ 0.1574 - £ 0.4723 | 1838 In stock |
1.378 in
35.0 mm
|
Black
|
PE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
||||||
£ 0.092 - £ 0.1971 | 3998 In stock |
0.866 in
22.0 mm
|
Black
|
PE
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
||||||
£ 0.2163 - £ 0.4723 | 2577 In stock |
1.575 in
40.0 mm
|
Black
|
PE
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
||||||
461303 | £ 0.5093 - £ 0.5188 | 13700 In stock |
2.362 in
60.0 mm
|
Black
|
PE
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
|||||
£ 0.1779 - £ 0.6648 | 3757 In stock |
1.575 in
40.0 mm
|
Black
|
PE
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
||||||
£ 7.1113 - £ 11.1904 | 5 In stock |
5.906 in
150.0 mm
|
Black
|
PE
|
5.0 - 8.0 mm | 0.197 - 0.315 in
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue