Dubl Kote is a versatile double sided foam tape coated with rubber adhesive on both sides. It is ideal for hand or automatic applications. Flexible for filling spaces and conformable for joining irregular surfaces. Designed to bond to many different types of surfaces including corrugate, wood, powder coated materials, glass, and low surface energy plastics. Specifications: Adhesive: Rubber based permanent on both sides (not recommended for direct UV exposure) Application Temperature: 65F to 150F Service Temperature: -20F to 150F Holding Power: 1 lb per 1 sq. in. of tape. Applications. Temporary, semi-permanent, and permanent displays, Plastic extrusions, Wire management raceways, Signage, End Caps, Headers, Textured surface bonding.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Overall Thickness | Overall Width | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 4.7097 - £ 4.9013 | In production |
15.092 ft
4.6 m
|
White
|
0.126 in
3.2 mm
|
0.752 in
19.1 mm
|
||||||
£ 6.6401 - £ 6.777 | In production |
29.856 ft
9.1 m
|
White
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
||||||
471368 | £ 5.49 - £ 5.5996 | 40 In stock |
29.856 ft
9.1 m
|
White
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|||||
471340 | £ 19.9477 - £ 20.3585 | 19 In stock |
216.535 ft
66.0 m
|
White
|
0.031 in
0.8 mm
|
0.756 in
19.2 mm
|
|||||
471344 | £ 28.6415 - £ 29.2302 | In production |
216.535 ft
66.0 m
|
White
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
|||||
£ 10.8022 - £ 10.8022 | 91 In stock |
216.535 ft
66.0 m
|
White
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||||||
£ 9.57 - £ 9.7616 | In production |
29.528 ft
9.0 m
|
White
|
0.031 in
0.8 mm
|
1 in
25.4 mm
|
||||||
£ 12.3355 - £ 12.582 | 95 In stock |
216.535 ft
66.0 m
|
Black
|
0.031 in
0.8 mm
|
0.378 in
9.6 mm
|
||||||
471339 | £ 13.8826 - £ 14.1701 | In production |
216.535 ft
66.0 m
|
White
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
|||||
£ 22.0562 - £ 22.508 | 16 In stock |
216.535 ft
66.0 m
|
White
|
0.063 in
1.6 mm
|
0.756 in
19.2 mm
|
||||||
£ 21.796 - £ 22.2478 | 19 In stock |
108.268 ft
33.0 m
|
White
|
0.126 in
3.2 mm
|
1 in
25.4 mm
|
||||||
£ 6.3252 - £ 6.4621 | In production |
26.247 ft
8.0 m
|
White
|
0.031 in
0.8 mm
|
0.752 in
19.1 mm
|
||||||
471396 | £ 18.0995 - £ 18.4691 | 2 In stock |
216.535 ft
66.0 m
|
Black
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|||||
£ 18.4965 - £ 18.8798 | 608 In stock |
216.535 ft
66.0 m
|
White
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||||||
471346 | £ 12.3629 - £ 12.6094 | In production |
216.535 ft
66.0 m
|
White
|
0.031 in
0.8 mm
|
0.378 in
9.6 mm
|
|||||
£ 6.5169 - £ 6.6401 | In production |
26.247 ft
8.0 m
|
White
|
0.031 in
0.8 mm
|
0.5 in
12.7 mm
|
||||||
£ 21.5907 - £ 22.0288 | 78 In stock |
216.535 ft
66.0 m
|
Black
|
0.031 in
0.8 mm
|
0.756 in
19.2 mm
|
||||||
471341 | £ 26.4647 - £ 27.0123 | In production |
216.535 ft
66.0 m
|
White
|
0.031 in
0.8 mm
|
1 in
25.4 mm
|
|||||
£ 17.2232 - £ 17.5792 | In production |
108.268 ft
33.0 m
|
White
|
0.126 in
3.2 mm
|
0.756 in
19.2 mm
|
||||||
471357 | £ 12.7737 - £ 13.0338 | 17 In stock |
108.268 ft
33.0 m
|
White
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue