These Edge Protectors are used to protect plastic strapping and exposed corners. It improves stacking strength stabilises, and supports objects during travel, handling, and storage. They also serve as a buffer, absorbing shocks and spreading force uniformly along their length.
It is simple to install and remove without the usage of tools. Commonly used in industrial, commercial, and electronic settings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Height | Strap Width | Overall Width | Full Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1271 - £ 0.2348 | 2443 In stock |
Black
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|||||
£ 0.1152 - £ 0.1968 | 6234 In stock |
Black
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
Polypropylene
|
|||||
£ 1.9441 - £ 1.9852 | In production |
Black
|
|
2.756 in
70.0 mm
|
|
Polypropylene
|
|||||
£ 0.0968 - £ 0.1278 | 6465 In stock |
Black
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|||||
£ 5.3942 - £ 5.5037 | In production |
Black
|
|
1.969 in
50.0 mm
|
|
Polypropylene
|
|||||
£ 0.256 - £ 0.8034 | 10511 In stock |
Natural
|
1.803 in
45.8 mm
|
1.409 in
35.8 mm
|
2.547 in
64.7 mm
|
Low Density Polyethylene
|
|||||
£ 1.6566 - £ 1.6839 | 30 In stock |
Black
|
|
1.969 in
50.0 mm
|
|
Polypropylene
|
|||||
£ 1.9441 - £ 1.9852 | 142 In stock |
Black
|
|
1.969 in
50.0 mm
|
|
Polypropylene
|
|||||
£ 0.156 - £ 0.2343 | 980 In stock |
Black
|
1.063 in
27.0 mm
|
1.102 in
28.0 mm
|
1.78 in
45.2 mm
|
Low Density Polyethylene
|
|||||
£ 0.0968 - £ 0.1239 | 4074 In stock |
Black
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|||||
£ 0.2354 - £ 0.2354 | 1000 In stock |
Black
|
1.118 in
28.4 mm
|
1.114 in
28.3 mm
|
1.72 in
43.7 mm
|
Low Density Polyethylene
|
|||||
£ 0.2354 - £ 0.2354 | 1000 In stock |
Natural
|
1.118 in
28.4 mm
|
1.114 in
28.3 mm
|
1.72 in
43.7 mm
|
Low Density Polyethylene
|
|||||
£ 0.4518 - £ 0.4518 | 12963 In stock |
Natural
|
1.819 in
46.2 mm
|
2.165 in
55.0 mm
|
2.571 in
65.3 mm
|
Low Density Polyethylene
|
|||||
£ 0.156 - £ 0.4132 | 1743 In stock |
Natural
|
1.063 in
27.0 mm
|
1.102 in
28.0 mm
|
1.78 in
45.2 mm
|
Low Density Polyethylene
|
|||||
£ 0.1271 - £ 0.2295 | 16496 In stock |
Black
|
1.575 in
40.0 mm
|
1.102 in
28.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|||||
£ 0.2272 - £ 0.2327 | 11 In stock |
Blue
|
2.008 in
51.0 mm
|
0.748 in
19.0 mm
|
2.008 in
51.0 mm
|
High Density Polyethylene
|
|||||
£ 0.1152 - £ 0.241 | 5998 In stock |
Black
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
Polypropylene
|
|||||
110250 | £ 0.141 - £ 0.1437 | 2990 In stock |
Black
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
1.575 in
40.0 mm
|
Polypropylene
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue