Fibre Management range supports low-profile Fibre Reels for spooling excess fibre on PCB board. Some can be broken apart to form controlled bend around 90 or 180 degree turn. Some reels can be stacked and mounted over PC Board. Made from Natural and Black Nylon. UL94 V0 and UL94 V2 rated options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Radius | Mounting Method | Overall Height | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.0804 - £ 4.3896 | 900 In stock |
Natural
|
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
Support Base
|
|||||
£ 2.8203 - £ 2.8203 | 2100 In stock |
Black
|
25.0 mm
|
Screw
|
0.157 in
4.0 mm
|
Fibre Storage
|
|||||
£ 3.8061 - £ 3.8061 | 1170 In stock |
Black
|
30.0 mm
|
Screw
|
0.488 in
12.4 mm
|
Fibre Storage
|
|||||
EFA04-23-001 | £ 4.696 - £ 4.696 | 209 In stock |
Black
|
40.0 mm
|
Screw
|
0.252 in
6.4 mm
|
Fibre Storage
|
||||
£ 1.7797 - £ 2.0645 | 800 In stock |
Natural
|
43. 2mm
|
Adhesive
|
0.323 in
8.2 mm
|
Support Base
|
|||||
EFA04-10-001 | £ 3.7239 - £ 3.7239 | In production |
Black
|
30.0 mm
|
Screw
|
0.154 in
3.9 mm
|
Fibre Storage
|
||||
£ 3.19 - £ 3.19 | 1262 In stock |
Black
|
25.0 mm
|
Screw
|
0.252 in
6.4 mm
|
Fibre Storage
|
|||||
OFSB-4-85-01 | £ 0.4998 - £ 0.5431 | In production |
Natural
|
43.2 mm
|
Screw
|
0.323 in
8.2 mm
|
Support Base
|
||||
EFA04-67-ASS | £ 8.6801 - £ 8.6801 | 1534 In stock |
Black
|
30.0 mm
|
No Mounting
|
0.394 in
10.0 mm
|
Winding Reel
|
||||
£ 4.1209 - £ 4.1209 | 404 In stock |
Black
|
25.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
Fibre Storage
|
|||||
£ 6.3115 - £ 6.3115 | 250 In stock |
Black
|
30.0 mm
|
Adhesive
|
0.488 in
12.4 mm
|
Fibre Storage
|
|||||
£ 4.6823 - £ 4.6823 | 386 In stock |
Black
|
35.0 mm
|
Screw
|
0.315 in
8.0 mm
|
Fibre Storage
|
|||||
£ 1.2976 - £ 1.2976 | 1580 In stock |
Natural
|
43.2 mm
|
Screw
|
0.323 in
8.2 mm
|
Support Base
|
|||||
£ 5.4764 - £ 5.4764 | 1500 In stock |
Black
|
30.0 mm
|
Adhesive
|
0.154 in
3.9 mm
|
Fibre Storage
|
|||||
£ 7.7764 - £ 7.7764 | 1098 In stock |
Black
|
25.0 mm
|
Adhesive
|
0.252 in
6.4 mm
|
Fibre Storage
|
|||||
OFSB-4-85-01A | £ 0.9364 - £ 0.9542 | 10992 In stock |
Natural
|
43.2 mm
|
Adhesive
|
0.323 in
8.2 mm
|
Support Base
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue