Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Base Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.1801 - £ 1.1801 | 590 In stock |
0.74 in
18.8 mm
|
3.087 in
78.4 mm
|
||||||||
£ 0.8803 - £ 0.8981 | 36377 In stock |
0.394 in
10.0 mm
|
1.437 in
36.5 mm
|
||||||||
TFCCA-40-01 | £ 0.4433 - £ 0.4782 | 14291 In stock |
0.394 in
10.0 mm
|
2.638 in
67.0 mm
|
|||||||
£ 0.2423 - £ 0.2423 | In production |
0.787 in
20.0 mm
|
3.031 in
77.0 mm
|
||||||||
£ 0.7269 - £ 0.7269 | In production |
0.752 in
19.1 mm
|
2.087 in
53.0 mm
|
||||||||
£ 0.4586 - £ 0.4586 | 623 In stock |
0.626 in
15.9 mm
|
2.035 in
51.7 mm
|
||||||||
£ 0.4942 - £ 0.4942 | 50 In stock |
0.626 in
15.9 mm
|
2.98 in
75.7 mm
|
||||||||
£ 0.8926 - £ 0.8926 | In production |
0.626 in
15.9 mm
|
3.661 in
93.0 mm
|
||||||||
£ 0.3956 - £ 0.3956 | 253 In stock |
|
2.236 in
56.8 mm
|
||||||||
TFCCA-25-19 | £ 0.4333 - £ 0.4561 | 1073 In stock |
0.52 in
13.2 mm
|
1.547 in
39.3 mm
|
|||||||
TFCCA-50-19 | £ 0.7424 - £ 0.7424 | 11158 In stock |
0.402 in
10.2 mm
|
3.039 in
77.2 mm
|
|||||||
£ 0.4469 - £ 0.4854 | 50673 In stock |
0.39 in
9.9 mm
|
2.638 in
67.0 mm
|
||||||||
AFCC-16 | £ 0.4093 - £ 0.4271 | 11328 In stock |
0.354 in
9.0 mm
|
1 in
25.4 mm
|
|||||||
£ 0.5435 - £ 0.5544 | 750 In stock |
0.354 in
9.0 mm
|
2 in
50.8 mm
|
||||||||
£ 1.1158 - £ 1.1158 | 84 In stock |
0.626 in
15.9 mm
|
2.035 in
51.7 mm
|
||||||||
£ 1.4923 - £ 1.4923 | In production |
0.626 in
15.9 mm
|
2.72 in
69.1 mm
|
||||||||
£ 1.1746 - £ 1.1746 | In production |
0.626 in
15.9 mm
|
2.98 in
75.7 mm
|
||||||||
£ 1.3964 - £ 1.3964 | In production |
0.626 in
15.9 mm
|
3.661 in
93.0 mm
|
||||||||
£ 0.6119 - £ 0.6119 | In production |
|
3.858 in
98.0 mm
|
||||||||
TFCCA-25-01 | £ 0.3768 - £ 0.3966 | 20666 In stock |
0.52 in
13.2 mm
|
1.547 in
39.3 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue