DK Film provides the tack of our permanent rubber based adhesive without the thickness of foam tape. Rubber based adhesives have good initial tack and are designed to bond to many different types of surfaces. Two adhesive thicknesses are available for greater flexibility in your application: Use the 3.0 mil tape for less demanding, cost sensitive projects. Use the 4.5 mil tape for applications that require a higher shear strength: Extrusions, Nameplates, Packaging and bindery, Signage, POP displays, Corrugated folder/box, Plastic fasteners
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adhesive Width | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 13.6773 - £ 13.9648 | In production |
1 in
25.4 mm
|
|
||||||||
£ 22.0972 - £ 22.549 | In production |
0.252 in
6.4 mm
|
600.066 ft
182.9 m
|
||||||||
£ 35.9388 - £ 35.9388 | 6 In stock |
0.752 in
19.1 mm
|
|
||||||||
£ 11.2813 - £ 11.5141 | In production |
0.752 in
19.1 mm
|
|
||||||||
£ 9.789 - £ 9.9807 | In production |
0.5 in
12.7 mm
|
|
||||||||
473019 | £ 53.2306 - £ 53.2306 | 8 In stock |
1 in
25.4 mm
|
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue