Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0667 - £ 0.1002 | 1667 In stock |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|||||||
04M160150WFHN | £ 0.1515 - £ 0.3991 | In production |
M16
|
0.744 in
18.9 mm
|
0.264 in
6.7 mm
|
||||||
04M320150WFHN | £ 0.0907 - £ 0.2395 | 750 In stock |
M32
|
1.437 in
36.5 mm
|
0.354 in
9.0 mm
|
||||||
£ 0.0662 - £ 0.0993 | 3700 In stock |
M5
|
0.311 in
7.9 mm
|
0.205 in
5.2 mm
|
|||||||
£ 0.0907 - £ 0.1133 | 2004 In stock |
M12
|
0.748 in
19.0 mm
|
0.571 in
14.5 mm
|
|||||||
£ 0.4705 - £ 1.7646 | 216 In stock |
M25
|
1.098 in
27.9 mm
|
0.354 in
9.0 mm
|
|||||||
£ 0.0624 - £ 0.0935 | 1142 In stock |
M4
|
0.276 in
7.0 mm
|
0.134 in
3.4 mm
|
|||||||
£ 0.2472 - £ 0.2977 | 2000 In stock |
M10
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|||||||
£ 0.1708 - £ 0.2273 | 962 In stock |
M20
|
0.902 in
22.9 mm
|
0.315 in
8.0 mm
|
|||||||
43534 | £ 0.1162 - £ 0.121 | 63469 In stock |
M3
|
0.217 in
5.5 mm
|
0.126 in
3.2 mm
|
||||||
43537 | £ 0.1519 - £ 0.1547 | 17843 In stock |
M6
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||||||
£ 0.2491 - £ 0.2491 | 14186 In stock |
M5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
|||||||
£ 0.4641 - £ 0.4641 | 18729 In stock |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
|||||||
0600040000VR | £ 0.3244 - £ 0.3244 | 29484 In stock |
M6
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||||||
£ 0.1271 - £ 0.1298 | 19732 In stock |
M4
|
0.276 in
7.0 mm
|
0.161 in
4.1 mm
|
|||||||
£ 1.1035 - £ 1.15 | 6015 In stock |
M10
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
|||||||
04M030050WFHN | £ 0.0535 - £ 0.0802 | 900 In stock |
M3
|
0.217 in
5.5 mm
|
0.122 in
3.1 mm
|
||||||
£ 0.093 - £ 0.1116 | 460 In stock |
M8
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
|||||||
£ 0.262 - £ 0.2942 | 700 In stock |
M16
|
0.945 in
24.0 mm
|
0.768 in
19.5 mm
|
|||||||
£ 0.2751 - £ 0.2875 | 588 In stock |
M8
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue