These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0580040000VR | £ 0.4121 - £ 0.4121 | 6087 In stock |
0.039 in
1.0 mm
|
M6
|
|||||||
£ 0.4422 - £ 0.4422 | 4099 In stock |
0.049 in
1.25 mm
|
M8
|
||||||||
£ 0.3765 - £ 0.3765 | 24099 In stock |
0.031 in
0.8 mm
|
M5
|
||||||||
0580020000VR | £ 0.3573 - £ 0.3573 | 61429 In stock |
0.028 in
0.7 mm
|
M4
|
|||||||
£ 0.7543 - £ 0.7844 | 1089 In stock |
0.049 in
1.25 mm
|
M8
|
||||||||
£ 0.5969 - £ 0.6215 | 455 In stock |
0.039 in
1.0 mm
|
M6
|
||||||||
£ 0.6448 - £ 0.6722 | 51 In stock |
0.031 in
0.8 mm
|
M5
|
||||||||
£ 0.5983 - £ 0.6229 | 139 In stock |
0.028 in
0.7 mm
|
M4
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue