Menu Search

Flanged Barrel Plugs

In stock

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Colour Fitting Diameter View
£ 0.0899 - £ 0.0917 16867 In stock
Natural
8.5 mm
£ 0.0961 - £ 0.0981 7777 In stock
Natural
17.4 mm
£ 0.397 - £ 0.4134 In production
Natural
26.0 mm
£ 0.3477 - £ 0.3628 11571 In stock
Natural
39.5 mm
£ 0.4627 - £ 0.4819 3152 In stock
Natural
55.5 mm
£ 0.0657 - £ 0.0657 15790 In stock
Natural
2.6 mm
£ 0.0961 - £ 0.0981 29002 In stock
Natural
13.2 mm
£ 0.1322 - £ 0.1382 16944 In stock
White
26.6 mm
£ 0.3381 - £ 0.3532 698 In stock
Natural
34.0 mm
£ 0.512 - £ 0.5339 4811 In stock
Natural
45.3 mm
£ 1.2143 - £ 1.265 45 In stock
Natural
61.0 mm
£ 0.0657 - £ 0.0657 21087 In stock
White
6.0 mm
£ 0.0961 - £ 0.0981 16000 In stock
Natural
13.9 mm
£ 0.2409 - £ 0.2505 In production
Natural
26.0 mm
£ 0.3696 - £ 0.3847 In production
Natural
36.5 mm
£ 0.3847 - £ 0.4011 542 In stock
Natural
45.8 mm
£ 1.2185 - £ 1.2705 528 In stock
Natural
70.0 mm
£ 0.0657 - £ 0.0657 49994 In stock
White
3.3 mm
£ 0.271 - £ 0.2834 4085 In stock
Natural
24.8 mm
£ 0.0899 - £ 0.0917 67717 In stock
Natural
11.9 mm
  • of 2
Plug 8.5 mm (DIA) 4.0 mm (H) LDPE Natural

055008400003

Price Range
£ 0.0917 - £ 0.0899

Stock Levels
16867 In stock
Attributes
  • Compatible Hole Diameter
    8.5 mm
  • Overall Diameter
    12.0 mm
  • Fitting Diameter
    8.5 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 17.4 mm (DIA) 9.5 mm (H) LDPE Natural

055017200003

Price Range
£ 0.0981 - £ 0.0961

Stock Levels
7777 In stock
Attributes
  • Compatible Hole Diameter
    17.4 mm
  • Overall Diameter
    23.0 mm
  • Fitting Diameter
    17.4 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 26.0 mm (DIA) 12.0 mm (H) LDPE Natural

055026100003

Price Range
£ 0.4134 - £ 0.397

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    26.0 mm
  • Overall Diameter
    28.5 mm
  • Fitting Diameter
    26.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 39.5 mm (DIA) 16.0 mm (H) LDPE Natural

055039500003

Price Range
£ 0.3628 - £ 0.3477

Stock Levels
11571 In stock
Attributes
  • Compatible Hole Diameter
    39.5 mm
  • Overall Diameter
    46.0 mm
  • Fitting Diameter
    39.5 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 55.5 mm (DIA) 16.0 mm (H) LDPE Natural

055055500003

Price Range
£ 0.4819 - £ 0.4627

Stock Levels
3152 In stock
Attributes
  • Compatible Hole Diameter
    55.5 mm
  • Overall Diameter
    59.0 mm
  • Fitting Diameter
    55.5 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 2.6 mm (DIA) 4.0 mm (H) LDPE Natural

055002500003

Price Range
£ 0.0657 - £ 0.0657

Stock Levels
15790 In stock
Attributes
  • Compatible Hole Diameter
    2.6 mm
  • Overall Diameter
    12.0 mm
  • Fitting Diameter
    2.6 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 13.2 mm (DIA) 8.0 mm (H) LDPE Natural

055013200003

Price Range
£ 0.0981 - £ 0.0961

Stock Levels
29002 In stock
Attributes
  • Compatible Hole Diameter
    13.2 mm
  • Overall Diameter
    17.5 mm
  • Fitting Diameter
    13.2 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 26.6 mm (DIA) 9.0 mm (H) LDPE White

055022300003

Price Range
£ 0.1382 - £ 0.1322

Stock Levels
16944 In stock
Attributes
  • Compatible Hole Diameter
    22.6 mm
  • Overall Diameter
    29.0 mm
  • Fitting Diameter
    26.6 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 34.0 mm (DIA) 20.0 mm (H) LDPE Natural

055034000003

Price Range
£ 0.3532 - £ 0.3381

Stock Levels
698 In stock
Attributes
  • Compatible Hole Diameter
    34.0 mm
  • Overall Diameter
    40.0 mm
  • Fitting Diameter
    34.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 45.3 mm (DIA) 16.0 mm (H) LDPE Natural

055045500003

Price Range
£ 0.5339 - £ 0.512

Stock Levels
4811 In stock
Attributes
  • Compatible Hole Diameter
    45.3 mm
  • Overall Diameter
    51.0 mm
  • Fitting Diameter
    45.3 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 61.0 mm (DIA) 19.0 mm (H) LDPE Natural

055061500003

Price Range
£ 1.265 - £ 1.2143

Stock Levels
45 In stock
Attributes
  • Compatible Hole Diameter
    61.0 mm
  • Overall Diameter
    74.0 mm
  • Fitting Diameter
    61.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 6.0 mm (DIA) 7.0 mm (H) LDPE White

055006000003

Price Range
£ 0.0657 - £ 0.0657

Stock Levels
21087 In stock
Attributes
  • Compatible Hole Diameter
    6 mm
  • Overall Diameter
    11.0 mm
  • Fitting Diameter
    6.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 13.9 mm (DIA) 9.0 mm (H) LDPE Natural

055013600003

Price Range
£ 0.0981 - £ 0.0961

Stock Levels
16000 In stock
Attributes
  • Compatible Hole Diameter
    13.9 mm
  • Overall Diameter
    19.5 mm
  • Fitting Diameter
    13.9 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 26.0 mm (DIA) 12.3 mm (H) LDPE Natural

055026000003

Price Range
£ 0.2505 - £ 0.2409

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    26.0 mm
  • Overall Diameter
    31.5 mm
  • Fitting Diameter
    26.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 36.5 mm (DIA) 18.0 mm (H) LDPE Natural

055036500003

Price Range
£ 0.3847 - £ 0.3696

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    36.5 mm
  • Overall Diameter
    46.5 mm
  • Fitting Diameter
    36.5 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 45.8 mm (DIA) 16.0 mm (H) LDPE Natural

055045800003

Price Range
£ 0.4011 - £ 0.3847

Stock Levels
542 In stock
Attributes
  • Compatible Hole Diameter
    45.8 mm
  • Overall Diameter
    51.0 mm
  • Fitting Diameter
    45.8 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 70.0 mm (DIA) 18.0 mm (H) LDPE Natural

055070000003

Price Range
£ 1.2705 - £ 1.2185

Stock Levels
528 In stock
Attributes
  • Compatible Hole Diameter
    70.0 mm
  • Overall Diameter
    80.0 mm
  • Fitting Diameter
    70.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 3.3 mm (DIA) 6.0 mm (H) LDPE White

055003200003

Price Range
£ 0.0657 - £ 0.0657

Stock Levels
49994 In stock
Attributes
  • Compatible Hole Diameter
    3.1 mm
  • Overall Diameter
    12.0 mm
  • Fitting Diameter
    3.3 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 24.8 mm (DIA) 6.0 mm (H) LDPE Natural

055025500003

Price Range
£ 0.2834 - £ 0.271

Stock Levels
4085 In stock
Attributes
  • Compatible Hole Diameter
    24.8 mm
  • Overall Diameter
    31.5 mm
  • Fitting Diameter
    24.8 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 11.9 mm (DIA) 8.0 mm (H) LDPE Natural

055011900003

Price Range
£ 0.0917 - £ 0.0899

Stock Levels
67717 In stock
Attributes
  • Compatible Hole Diameter
    11.9 mm
  • Overall Diameter
    14.8 mm
  • Fitting Diameter
    11.9 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 19.6 mm (DIA) 9.3 mm (H) LDPE Natural

055019600003

Price Range
£ 0.1118 - £ 0.1096

Stock Levels
14813 In stock
Attributes
  • Compatible Hole Diameter
    19.6 mm
  • Overall Diameter
    25.5 mm
  • Fitting Diameter
    19.6 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 31.2 mm (DIA) 13.0 mm (H) LDPE Natural

055031200003

Price Range
£ 0.2861 - £ 0.2738

Stock Levels
11988 In stock
Attributes
  • Compatible Hole Diameter
    31.2 mm
  • Overall Diameter
    38.0 mm
  • Fitting Diameter
    31.2 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 42.2 mm (DIA) 13.0 mm (H) LDPE Natural

055042000003

Price Range
£ 0.3778 - £ 0.3628

Stock Levels
900 In stock
Attributes
  • Compatible Hole Diameter
    42.2 mm
  • Overall Diameter
    44.5 mm
  • Fitting Diameter
    42.2 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 58.0 mm (DIA) 19.5 mm (H) LDPE Natural

055058000003

Price Range
£ 0.4915 - £ 0.4723

Stock Levels
901 In stock
Attributes
  • Compatible Hole Diameter
    58.0 mm
  • Overall Diameter
    63.0 mm
  • Fitting Diameter
    58.0 mm
  • Fitting Style
    Push Fit
  • Head Shape
    Dome
Plug 14.0 mm (DIA) 7.0 mm (H) LDPE Natural

1255332

Price Range
£ 0.0799 - £ 0.0799

Stock Levels
8665 In stock
Attributes
  • Compatible Hole Diameter
    14.0 mm
  • Compatible Thread Sizes (All)
    M16
  • Fitting Diameter
    14.0 mm
  • Fitting Style
    Push In
  • Head Shape
    Flat