Tube End Plugs or Tube Stops & Plugs secure closures for postal tubes, composite containers, and can be used for clear plastic tube with end caps.
A tube end plug provides an effective and efficient method for sealing circular tubes. Our range is made from Polyvinyl Chloride (PVC) and Low Density Polyethylene (LDPE), in a choice of Natural, White and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Tube Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.124 - £ 0.1974 | 1442 In stock |
1.618 in
41.1 mm
|
|||||||||
£ 0.2573 - £ 0.5057 | 20430 In stock |
2.815 in
71.5 mm
|
|||||||||
£ 0.9843 - £ 1.9176 | 6808 In stock |
5.906 in
150.0 mm
|
|||||||||
51854 | £ 1.2855 - £ 3.1574 | 555 In stock |
8 in
203.2 mm
|
||||||||
£ 0.1766 - £ 0.1793 | 16103 In stock |
0.472 in
12.0 mm
|
|||||||||
£ 0.2108 - £ 0.2149 | 3237 In stock |
0.63 in
16.0 mm
|
|||||||||
£ 0.8173 - £ 0.8515 | 1678 In stock |
0.787 in
20.0 mm
|
|||||||||
£ 1.0364 - £ 1.0802 | 7328 In stock |
0.945 in
24.0 mm
|
|||||||||
£ 0.7858 - £ 0.8187 | In production |
1.102 in
28.0 mm
|
|||||||||
£ 0.1601 - £ 0.3234 | 2999 In stock |
1.752 in
44.5 mm
|
|||||||||
£ 0.1451 - £ 0.2823 | 1057 In stock |
1.5 in
38.1 mm
|
|||||||||
£ 1.0172 - £ 2.8494 | 1161 In stock |
6 in
152.4 mm
|
|||||||||
£ 0.5805 - £ 1.1705 | 676 In stock |
4.5 in
114.3 mm
|
|||||||||
£ 0.1725 - £ 0.3927 | In production |
2.5 in
63.5 mm
|
|||||||||
£ 0.6804 - £ 1.3708 | 122 In stock |
4.752 in
120.7 mm
|
|||||||||
12360 | £ 0.1135 - £ 0.173 | 5485 In stock |
1.252 in
31.8 mm
|
||||||||
£ 0.1738 - £ 0.182 | 499 In stock |
1.417 in
36.0 mm
|
|||||||||
£ 0.1302 - £ 0.2772 | 6750 In stock |
3 in
76.2 mm
|
|||||||||
£ 0.1903 - £ 0.5544 | In production |
2.252 in
57.2 mm
|
|||||||||
£ 0.1848 - £ 0.3362 | 2100 In stock |
2.126 in
54.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue