Menu Search

Flanged Linear Ball Bushings

In stock

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
£ 36.79 - £ 52.55 2 In stock
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 45.93 - £ 65.61 In production
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 55.50 - £ 79.29 3 In stock
54.0
5.5
20.0
32.0
45.0
Circular Flange
£ 19.28 - £ 27.54 3 In stock
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 76.95 - £ 109.93 3 In stock
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 38.61 - £ 55.15 7 In stock
54.0
5.5
20.0
32.0
80.0
Circular Flange
£ 38.54 - £ 55.06 6 In stock
76.0
6.6
30.0
47.0
68.0
Circular Flange
£ 123.89 - £ 176.99 7 In stock
134.0
11.0
60.0
90.0
125.0
Circular Flange
£ 26.83 - £ 38.33 16 In stock
32.0
3.4
8.0
16.0
25.0
Circular Flange
£ 59.81 - £ 85.44 In production
32.0
3.4
8.0
16.0
45.0
Long Version, Circular Flange
£ 80.98 - £ 115.68 In production
4.5
8.0
12.0
22.0
57.0
Square Flange
£ 18.75 - £ 26.78 In production
4.5
8.0
16.0
26.0
36.0
Square Flange
£ 101.82 - £ 145.45 3 In stock
4.5
8.0
16.0
26.0
70.0
Square Flange
£ 73.58 - £ 105.11 5 In stock
42.0
4.5
12.0
22.0
57.0
Long Version, Circular Flange
£ 68.44 - £ 97.77 3 In stock
46.0
4.5
16.0
26.0
70.0
Long Version, Circular Flange
£ 33.31 - £ 47.59 9 In stock
46.0
4.5
16.0
26.0
70.0
Circular Flange
£ 66.65 - £ 95.22 In production
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 55.41 - £ 79.15 5 In stock
62.0
5.5
25.0
40.0
112.0
Circular Flange
£ 117.29 - £ 167.56 13 In stock
62.0
5.5
25.0
40.0
112.0
Long Version, Circular Flange
£ 63.26 - £ 90.37 28 In stock
76.0
6.6
30.0
47.0
123.0
Circular Flange
  • of 6
Linear Ball Bushing Circular Flange 16.0 26.0 36.0 Stainless Steel

20156114

Price Range
£ 52.55 - £ 36.79

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 16.0 26.0 36.0 Stainless Steel

20156121

Price Range
£ 65.61 - £ 45.93

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 20.0 32.0 45.0 Stainless Steel

20156190

Price Range
£ 79.29 - £ 55.50

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 16.0 26.0 36.0 Steel

20156138

Price Range
£ 27.54 - £ 19.28

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 25.0 40.0 58.0 Stainless Steel

20156268

Price Range
£ 109.93 - £ 76.95

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 20.0 32.0 80.0 Steel

20156237

Price Range
£ 55.15 - £ 38.61

Stock Levels
7 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 30.0 47.0 68.0 Steel

20156329

Price Range
£ 55.06 - £ 38.54

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing Circular Flange 60.0 90.0 125.0 Steel

20156398

Price Range
£ 176.99 - £ 123.89

Stock Levels
7 In stock
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing Circular Flange 8.0 16.0 25.0 Stainless Steel

20156411

Price Range
£ 38.33 - £ 26.83

Stock Levels
16 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing Long Version, Circular Flange 8.0 16.0 45.0 Stainless Steel

20156459

Price Range
£ 85.44 - £ 59.81

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing Square Flange 12.0 22.0 57.0 Stainless Steel

20156619

Price Range
£ 115.68 - £ 80.98

Stock Levels
In production
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 36.0 Steel

20156657

Price Range
£ 26.78 - £ 18.75

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 70.0 Stainless Steel

20156671

Price Range
£ 145.45 - £ 101.82

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Long Version, Circular Flange 12.0 22.0 57.0 Stainless Steel

20156091

Price Range
£ 105.11 - £ 73.58

Stock Levels
5 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Long Version, Circular Flange 16.0 26.0 70.0 Stainless Steel

20156145

Price Range
£ 97.77 - £ 68.44

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 16.0 26.0 70.0 Steel

20156169

Price Range
£ 47.59 - £ 33.31

Stock Levels
9 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 25.0 40.0 58.0 Stainless Steel

20156251

Price Range
£ 95.22 - £ 66.65

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 25.0 40.0 112.0 Steel

20156305

Price Range
£ 79.15 - £ 55.41

Stock Levels
5 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Long Version, Circular Flange 25.0 40.0 112.0 Stainless Steel

20156282

Price Range
£ 167.56 - £ 117.29

Stock Levels
13 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 30.0 47.0 123.0 Steel

20156336

Price Range
£ 90.37 - £ 63.26

Stock Levels
28 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing Circular Flange 50.0 75.0 192.0 Steel

20156381

Price Range
£ 242.97 - £ 170.08

Stock Levels
7 In stock
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3 tol. h4
    112.0
  • d4
    9.0
Linear Ball Bushing Circular Flange 8.0 16.0 45.0 Steel

20156466

Price Range
£ 30.66 - £ 21.46

Stock Levels
17 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing Square Flange 12.0 22.0 32.0 Steel

20156596

Price Range
£ 26.11 - £ 18.28

Stock Levels
38 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 12.0 22.0 32.0 Stainless Steel

20156589

Price Range
£ 61.50 - £ 43.05

Stock Levels
In production
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 70.0 Stainless Steel

20156664

Price Range
£ 116.51 - £ 81.56

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 20.0 32.0 45.0 Stainless Steel

20156701

Price Range
£ 74.14 - £ 51.90

Stock Levels
18 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 20.0 32.0 45.0 Steel

20156725

Price Range
£ 32.65 - £ 22.86

Stock Levels
4 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 25.0 40.0 58.0 Steel

20156794

Price Range
£ 41.48 - £ 29.04

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 25.0 40.0 58.0 Stainless Steel

20156787

Price Range
£ 129.67 - £ 90.77

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 30.0 47.0 123.0 Steel

20156862

Price Range
£ 119.06 - £ 83.34

Stock Levels
12 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing Square Flange 40.0 62.0 80.0 Steel

20156879

Price Range
£ 88.59 - £ 62.01

Stock Levels
24 In stock
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing Square Flange 8.0 16.0 25.0 Steel

20156954

Price Range
£ 23.11 - £ 16.18

Stock Levels
5 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 8.0 16.0 45.0 Stainless Steel

20156978

Price Range
£ 100.84 - £ 70.59

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Circular Flange 6.0 12.0 19.0 Stainless Steel

20157494

Price Range
£ 27.20 - £ 19.04

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Circular Flange 10.0 19.0 29.0 Stainless Steel

20157500

Price Range
£ 28.17 - £ 19.72

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 6.0 12.0 19.0 Stainless Steel

20157531

Price Range
£ 33.48 - £ 23.44

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Circular Flange 6.0 12.0 35.0 Steel

20157579

Price Range
£ 24.09 - £ 16.86

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 10.0 19.0 55.0 Steel

20157609

Price Range
£ 44.27 - £ 30.99

Stock Levels
13 In stock
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Long Version, Circular Flange 10.0 19.0 55.0 Stainless Steel

20157661

Price Range
£ 63.26 - £ 44.28

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Square Flange 60.0 90.0 211.0 Steel

20157784

Price Range
£ 403.07 - £ 282.15

Stock Levels
In production
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing Square Flange 40.0 62.0 154.0 Steel

20158088

Price Range
£ 203.31 - £ 142.32

Stock Levels
20 In stock
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing Circular Flange 12.0 22.0 32.0 Stainless Steel

20156053

Price Range
£ 45.64 - £ 31.95

Stock Levels
4 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 12.0 22.0 57.0 Steel

20156107

Price Range
£ 39.16 - £ 27.41

Stock Levels
30 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Long Version, Circular Flange 16.0 26.0 70.0 Stainless Steel

20156152

Price Range
£ 122.50 - £ 85.75

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Long Version, Circular Flange 20.0 32.0 80.0 Stainless Steel

20156213

Price Range
£ 117.88 - £ 82.52

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Long Version, Circular Flange 20.0 32.0 80.0 Stainless Steel

20156220

Price Range
£ 147.05 - £ 102.94

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Long Version, Circular Flange 25.0 40.0 112.0 Stainless Steel

20156299

Price Range
£ 208.88 - £ 146.22

Stock Levels
10 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 40.0 62.0 80.0 Steel

20156350

Price Range
£ 94.35 - £ 66.05

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    80.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing Circular Flange 50.0 75.0 100.0 Steel

20156374

Price Range
£ 115.23 - £ 80.66

Stock Levels
10 In stock
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • d3 tol. h4
    112.0
  • d4
    9.0
Linear Ball Bushing Long Version, Circular Flange 8.0 16.0 45.0 Stainless Steel

20156442

Price Range
£ 68.48 - £ 47.94

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing Circular Flange 8.0 12.0 19.0 Steel

20156435

Price Range
£ 22.01 - £ 15.41

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 12.0 22.0 32.0 Stainless Steel

20156572

Price Range
£ 49.08 - £ 34.36

Stock Levels
7 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 36.0 Stainless Steel

20156640

Price Range
£ 76.99 - £ 53.89

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 36.0 Stainless Steel

20156633

Price Range
£ 61.76 - £ 43.23

Stock Levels
In production
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 20.0 32.0 45.0 Stainless Steel

20156718

Price Range
£ 92.22 - £ 64.55

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 20.0 32.0 80.0 Steel

20156756

Price Range
£ 57.48 - £ 40.24

Stock Levels
10 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 25.0 40.0 58.0 Stainless Steel

20156770

Price Range
£ 104.18 - £ 72.93

Stock Levels
8 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 30.0 47.0 68.0 Steel

20156848

Price Range
£ 55.61 - £ 38.93

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3 tol. h4
    6.6
  • d4
    11.0
Linear Ball Bushing Square Flange 25.0 40.0 112.0 Steel

20156831

Price Range
£ 106.68 - £ 74.68

Stock Levels
22 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Square Flange 60.0 90.0 125.0 Steel

20156916

Price Range
£ 178.78 - £ 125.15

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3 tol. h4
    11.0
  • d4
    17.5
Linear Ball Bushing Square Flange 8.0 16.0 25.0 Stainless Steel

20156947

Price Range
£ 56.06 - £ 39.24

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 10.0 19.0 29.0 Steel

20157487

Price Range
£ 24.60 - £ 17.22

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Circular Flange 10.0 19.0 29.0 Stainless Steel

20157548

Price Range
£ 35.12 - £ 24.58

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Square Flange 10.0 19.0 29.0 Stainless Steel

20157562

Price Range
£ 41.17 - £ 28.82

Stock Levels
5 In stock
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Long Version, Circular Flange 10.0 19.0 55.0 Stainless Steel

20157623

Price Range
£ 50.83 - £ 35.58

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Long Version, Circular Flange 6.0 12.0 35.0 Stainless Steel

20157654

Price Range
£ 61.41 - £ 42.99

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 8.0 16.0 45.0 Steel

20158064

Price Range
£ 43.23 - £ 30.26

Stock Levels
4 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing Square Flange 50.0 75.0 192.0 Steel

20158095

Price Range
£ 331.46 - £ 232.02

Stock Levels
In production
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3 tol. h4
    112.0
  • d4
    9.0
Linear Ball Bushing Circular Flange 20.0 32.0 45.0 Steel

20156206

Price Range
£ 31.60 - £ 22.12

Stock Levels
13 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 20.0 32.0 45.0 Stainless Steel

20156183

Price Range
£ 63.85 - £ 44.70

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 25.0 40.0 58.0 Steel

20156275

Price Range
£ 44.09 - £ 30.86

Stock Levels
51 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 40.0 62.0 154.0 Steel

20156367

Price Range
£ 153.93 - £ 107.75

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing Circular Flange 60.0 90.0 211.0 Steel

20156404

Price Range
£ 293.16 - £ 205.21

Stock Levels
In production
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing Circular Flange 8.0 16.0 25.0 Stainless Steel

20156428

Price Range
£ 48.20 - £ 33.74

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing Square Flange 12.0 22.0 57.0 Stainless Steel

20156602

Price Range
£ 92.55 - £ 64.79

Stock Levels
1 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 12.0 22.0 57.0 Steel

20156626

Price Range
£ 41.55 - £ 29.09

Stock Levels
13 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 70.0 Steel

20156695

Price Range
£ 65.49 - £ 45.84

Stock Levels
20 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Square Flange 16.0 26.0 70.0 Steel

20156688

Price Range
£ 54.00 - £ 37.80

Stock Levels
67 In stock
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 20.0 32.0 80.0 Steel

20156763

Price Range
£ 75.33 - £ 52.73

Stock Levels
In production
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Square Flange 25.0 40.0 112.0 Stainless Steel

20156800

Price Range
£ 199.56 - £ 139.69

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 30.0 47.0 123.0 Steel

20156855

Price Range
£ 90.92 - £ 63.64

Stock Levels
11 In stock
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3 tol. h4
    6.6
  • d4
    11.0
Linear Ball Bushing Square Flange 50.0 75.0 100.0 Steel

20156893

Price Range
£ 116.81 - £ 81.77

Stock Levels
20 In stock
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    100.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing Square Flange 40.0 62.0 154.0 Steel

20156886

Price Range
£ 155.21 - £ 108.65

Stock Levels
4 In stock
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing Circular Flange 60.0 90.0 211.0 Steel

20156923

Price Range
£ 307.66 - £ 215.36

Stock Levels
In production
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    11.0.
  • d4
    17.5
Linear Ball Bushing Square Flange 8.0 16.0 45.0 Steel

20156985

Price Range
£ 32.99 - £ 23.09

Stock Levels
9 In stock
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 6.0 12.0 19.0 Steel

20157470

Price Range
£ 24.41 - £ 17.09

Stock Levels
23 In stock
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 10.0 19.0 29.0 Stainless Steel

20157524

Price Range
£ 33.00 - £ 23.10

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 6.0 12.0 19.0 Stainless Steel

20157555

Price Range
£ 39.50 - £ 27.65

Stock Levels
10 In stock
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Long Version, Circular Flange 6.0 12.0 35.0 Stainless Steel

20157616

Price Range
£ 48.93 - £ 34.25

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 6.0 12.0 35.0 Stainless Steel

20157630

Price Range
£ 57.79 - £ 40.45

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 6.0 12.0 35.0 Stainless Steel

20157678

Price Range
£ 72.41 - £ 50.69

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 12.0 22.0 57.0 Steel

20158071

Price Range
£ 54.40 - £ 38.08

Stock Levels
5 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 12.0 22.0 32.0 Stainless Steel

20156060

Price Range
£ 52.89 - £ 37.02

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 12.0 22.0 32.0 Steel

20156077

Price Range
£ 24.83 - £ 17.38

Stock Levels
30 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Long Version, Circular Flange 12.0 22.0 57.0 Stainless Steel

20156084

Price Range
£ 77.93 - £ 54.55

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Square Flange 20.0 32.0 80.0 Stainless Steel

20156749

Price Range
£ 174.72 - £ 122.30

Stock Levels
3 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 20.0 32.0 80.0 Stainless Steel

20156732

Price Range
£ 139.97 - £ 97.98

Stock Levels
8 In stock
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 25.0 40.0 112.0 Stainless Steel

20156817

Price Range
£ 249.31 - £ 174.52

Stock Levels
In production
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 25.0 40.0 112.0 Steel

20156824

Price Range
£ 81.48 - £ 57.04

Stock Levels
20 In stock
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 50.0 75.0 192.0 Steel

20156909

Price Range
£ 253.00 - £ 177.10

Stock Levels
In production
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3 tol. h4
    9.0
  • d4
    14.0
Linear Ball Bushing Square Flange 8.0 16.0 45.0 Stainless Steel

20156961

Price Range
£ 80.64 - £ 56.45

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    45.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 8.0 16.0 25.0 Stainless Steel

20156930

Price Range
£ 44.81 - £ 31.37

Stock Levels
In production
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Circular Flange 6.0 12.0 19.0 Steel

20157456

Price Range
£ 23.15 - £ 16.21

Stock Levels
52 In stock
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Circular Flange 10.0 19.0 29.0 Steel

20157463

Price Range
£ 23.35 - £ 16.35

Stock Levels
10 In stock
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Square Flange 6.0 12.0 19.0 Stainless Steel

20157517

Price Range
£ 31.85 - £ 22.30

Stock Levels
In production
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Circular Flange 10.0 19.0 55.0 Steel

20157586

Price Range
£ 24.88 - £ 17.42

Stock Levels
6 In stock
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing Square Flange 6.0 12.0 35.0 Steel

20157593

Price Range
£ 36.07 - £ 25.25

Stock Levels
2 In stock
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    3.4
  • d4
    6.5
Linear Ball Bushing Square Flange 10.0 19.0 55.0 Stainless Steel

20157647

Price Range
£ 59.94 - £ 41.96

Stock Levels
7 In stock
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 10.0 19.0 55.0 Stainless Steel

20157685

Price Range
£ 75.04 - £ 52.53

Stock Levels
In production
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0