Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 5.8597 - £ 5.9829 | In production |
3.15 in
80 mm
|
Black
|
PE
|
4.724 in
120.0 mm
|
|
|||||
£ 1.2143 - £ 2.3103 | 4616 In stock |
3.937 in
100.0 mm
|
Grey
|
PE
|
3.937 in
100.0 mm
|
|
|||||
£ 0.0644 - £ 0.0954 | 105198 In stock |
0.394 in
10.0 mm
|
Black
|
PE
|
0.787 in
20.0 mm
|
0.8-2.0
|
|||||
£ 0.1083 - £ 0.1542 | 60388 In stock |
0.787 in
20.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
1.0-3.0
|
|||||
£ 0.2007 - £ 0.2666 | 21300 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
1.575 in
40.0 mm
|
1.0-3.0
|
|||||
£ 0.299 - £ 0.3613 | 17509 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0-3.0
|
|||||
£ 0.8972 - £ 0.9395 | 9601 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
|||||
£ 0.2565 - £ 0.2841 | 1111 In stock |
0.984 in
25.0 mm
|
White
|
PE
|
1.969 in
50.0 mm
|
|
|||||
111401 | £ 0.4027 - £ 0.4286 | 819 In stock |
1.181 in
30.0 mm
|
White
|
PE
|
2.362 in
60.0 mm
|
|
||||
£ 0.1519 - £ 0.2274 | In production |
0.752 in
19.1 mm
|
Grey
|
PE
|
1.5 in
38.1 mm
|
1.0-3.0
|
|||||
£ 0.4253 - £ 0.6654 | 1603 In stock |
1.575 in
40.0 mm
|
Grey
|
PE
|
2.362 in
60.0 mm
|
|
|||||
£ 0.3522 - £ 0.7397 | In production |
1 in
25.4 mm
|
Grey
|
PE
|
2 in
50.8 mm
|
1.0-3.0
|
|||||
£ 0.1083 - £ 0.1851 | 1006 In stock |
0.787 in
20.0 mm
|
Grey
|
PE
|
1.181 in
30.0 mm
|
|
|||||
£ 0.1834 - £ 0.228 | 900 In stock |
0.787 in
20.0 mm
|
Grey
|
PE
|
1.575 in
40.0 mm
|
|
|||||
£ 0.7297 - £ 0.9744 | 1772 In stock |
1.575 in
40.0 mm
|
Grey
|
PE
|
3.15 in
80.0 mm
|
|
|||||
£ 0.1205 - £ 0.1463 | 8162 In stock |
0.626 in
15.9 mm
|
Black
|
PE
|
1.374 in
34.9 mm
|
1.0-3.0
|
|||||
£ 0.3123 - £ 0.3863 | 1332 In stock |
1.252 in
31.8 mm
|
Black
|
PE
|
2 in
50.8 mm
|
1.0-3.0
|
|||||
£ 0.5941 - £ 0.9296 | 9250 In stock |
2 in
50.8 mm
|
Black
|
PE
|
3 in
76.2 mm
|
2.0-4.0
|
|||||
£ 0.1541 - £ 0.3414 | 36800 In stock |
1 in
25.4 mm
|
Black
|
PE
|
1.5 in
38.1 mm
|
1.0-3.0
|
|||||
£ 0.6154 - £ 0.7975 | In production |
1.5 in
38.1 mm
|
Black
|
PE
|
3 in
76.2 mm
|
2.0-4.0
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue