Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.
The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0714 - £ 0.1945 | 42380 In stock |
0.236 in
6.0 mm
|
|||||||||
£ 0.1284 - £ 0.1284 | In production |
0.394 in
10.0 mm
|
|||||||||
£ 0.1779 - £ 0.4826 | 36384 In stock |
0.551 in
14.0 mm
|
|||||||||
£ 0.2135 - £ 0.5827 | 26500 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 0.3066 - £ 0.8317 | 1827 In stock |
0.906 in
23.0 mm
|
|||||||||
£ 0.3956 - £ 1.0781 | 108842 In stock |
1.063 in
27.0 mm
|
|||||||||
12696 | £ 0.0532 - £ 0.1453 | 87332 In stock |
0.197 in
5.0 mm
|
||||||||
£ 0.0894 - £ 0.2441 | 146231 In stock |
0.354 in
9.0 mm
|
|||||||||
£ 0.1615 - £ 0.4415 | 43572 In stock |
0.669 in
17.0 mm
|
|||||||||
£ 0.2135 - £ 0.5801 | 9655 In stock |
0.827 in
21.0 mm
|
|||||||||
£ 0.2656 - £ 0.7239 | 22442 In stock |
0.984 in
25.0 mm
|
|||||||||
£ 0.3614 - £ 0.9831 | 12542 In stock |
1.142 in
29.0 mm
|
|||||||||
£ 0.0674 - £ 0.1404 | 2344 In stock |
0.276 in
7.0 mm
|
|||||||||
£ 0.1284 - £ 0.2669 | 24313 In stock |
0.394 in
10.0 mm
|
|||||||||
£ 0.219 - £ 0.4569 | 84295 In stock |
0.748 in
19.0 mm
|
|||||||||
£ 0.1306 - £ 0.3568 | 58500 In stock |
0.433 in
11.0 mm
|
|||||||||
£ 0.1944 - £ 0.5878 | 50380 In stock |
0.591 in
15.0 mm
|
|||||||||
£ 0.0572 - £ 0.1558 | In production |
0.236 in
6 mm
|
|||||||||
£ 0.1382 - £ 0.3876 | 1265204 In stock |
0.551 in
14.0 mm
|
|||||||||
£ 0.1711 - £ 0.4646 | 77927 In stock |
0.709 in
18.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue