Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Load Capacity | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 8.4381 - £ 21.1475 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 12.3059 - £ 30.3546 | In production |
20.0 kg
20.0 kg
|
|||||||||
1220364 | £ 8.4381 - £ 21.1475 | In production |
20.0 kg
20.0 kg
|
||||||||
£ 6.3382 - £ 15.6491 | In production |
20.0 kg
20.0 kg
|
|||||||||
£ 4.8991 - £ 12.1441 | In production |
20.0 kg
20.0 kg
|
|||||||||
£ 6.0883 - £ 15.032 | In production |
20.0 kg
20.0 kg
|
|||||||||
£ 12.3059 - £ 30.3546 | In production |
20.0 kg
20.0 kg
|
|||||||||
£ 5.0542 - £ 12.4931 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 5.0542 - £ 12.4694 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 3.3803 - £ 8.3479 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 4.6864 - £ 11.7253 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 2.2965 - £ 5.6801 | In production |
20.0 kg
20.0 kg
|
|||||||||
£ 6.3382 - £ 15.8432 | 74 In stock |
20.0 kg
20.0 kg
|
|||||||||
£ 3.3803 - £ 8.445 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 1.3444 - £ 3.2973 | In production |
15.0 kg
15.0 kg
|
|||||||||
£ 8.4381 - £ 20.8998 | 34 In stock |
15.0 kg
15.0 kg
|
|||||||||
£ 8.4381 - £ 21.1475 | In production |
20.0 kg
20.0 kg
|
|||||||||
£ 4.8991 - £ 12.1441 | In production |
20.0 kg
20.0 kg
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue