Gas Springs Flat Blade End fitting are suited to use on applications such as access panels, lids bonnets and hatch covers. The Gas struts as self-contained thus requiring no external power.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pitch Diameter | Thread Size | Material | Mounting Hole to End Length | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 5.8049 - £ 6.1883 | 13 In stock |
0.051 in
1.3 mm
|
M8
|
Steel
|
0.709 in
18.0 mm
|
5
|
|||||
£ 13.3761 - £ 13.9374 | In production |
0.039 in
1.0 mm
|
M6
|
Steel
|
1.378 in
35.0 mm
|
5
|
|||||
552019 | £ 1.9304 - £ 2.0673 | 435 In stock |
0.039 in
1.0 mm
|
M6
|
Nylon
|
0.669 in
17.0 mm
|
2
|
||||
£ 5.1615 - £ 5.49 | 446 In stock |
0.031 in
0.8 mm
|
M5
|
Steel
|
0.866 in
22.0 mm
|
3
|
|||||
£ 2.5876 - £ 2.7518 | 38 In stock |
|
M6 x 1.0
|
Steel
|
0.906 in
23.0 mm
|
Clevis Clip
|
|||||
£ 16.1416 - £ 16.8262 | In production |
0.059 in
1.5 mm
|
M10
|
Steel
|
1.457 in
37.0 mm
|
4
|
|||||
1253205 | £ 5.9829 - £ 6.2294 | 34 In stock |
0.039 in
1.0 mm
|
M6
|
Stainless Steel
|
1.26 in
32.0 mm
|
3
|
||||
£ 3.0394 - £ 3.231 | 63 In stock |
|
M8 x 1.25
|
Steel
|
1.181 in
30.0 mm
|
Clevis Clip
|
|||||
£ 5.9829 - £ 6.2294 | 32 In stock |
0.039 in
1.0 mm
|
M6
|
Stainless Steel
|
0.984 in
25.0 mm
|
3
|
|||||
£ 2.5876 - £ 2.7518 | In production |
0.031 in
0.8 mm
|
M5
|
Nylon
|
0.689 in
17.5 mm
|
1
|
|||||
552025 | £ 4.3811 - £ 4.6549 | 40 In stock |
0.051 in
1.3 mm
|
M8
|
Steel
|
0.709 in
18.0 mm
|
5
|
||||
1253201 | £ 9.5289 - £ 9.5289 | 282 In stock |
0.051 in
1.3 mm
|
M8
|
Stainless Steel
|
0.709 in
18.0 mm
|
5
|
||||
£ 4.1757 - £ 4.4358 | 45 In stock |
0.039 in
1.0 mm
|
M6
|
Zinc Alloy
|
0.827 in
21.0 mm
|
6
|
|||||
£ 2.5876 - £ 2.7518 | In production |
|
M5 x 0.8
|
Steel
|
0.776 in
19.7 mm
|
Clevis Clip
|
|||||
£ 2.2453 - £ 2.3959 | 66 In stock |
0.039 in
1.0 mm
|
M6
|
Nylon
|
0.689 in
17.5 mm
|
1
|
|||||
1253200 | £ 10.0491 - £ 10.4599 | 44 In stock |
0.051 in
1.3 mm
|
M8
|
Nylon
|
0.709 in
18.0 mm
|
7
|
||||
552026 | £ 1.6155 - £ 1.7113 | 101 In stock |
0.039 in
1.0 mm
|
M6
|
Nylon
|
0.827 in
21.0 mm
|
2
|
||||
£ 7.4205 - £ 7.8997 | 170 In stock |
0.031 in
0.8 mm
|
M5
|
Steel
|
0.787 in
20.0 mm
|
4
|
|||||
£ 14.841 - £ 15.4571 | 43 In stock |
0.051 in
1.3 mm
|
M8
|
Steel
|
1.26 in
32.0 mm
|
4
|
|||||
552037 | £ 3.0394 - £ 3.231 | In production |
|
M6 x 1.0
|
Steel
|
1.496 in
38.0 mm
|
Clevis Clip
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue