Wire Die Springs are essential components used in a variety of applications where high force, durability, and reliability are crucial. These springs are designed to withstand heavy loads and provide consistent pressure, making them ideal for applications that require precise and controlled movement. With their unique characteristics and numerous benefits, Wire Die Springs are widely used in industries such as automotive, manufacturing, and engineering.
One of the main characteristics of Wire Die Springs is their exceptional strength and durability. These springs are made from high-quality alloy steel wire, which offers excellent resistance to wear, corrosion, and fatigue. The wire's carefully designed shape and size allow it to absorb and distribute force evenly, ensuring consistent pressure over a long period. This characteristic makes Wire Die Springs suitable for heavy-duty applications that require repetitive and prolonged use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Optimum Operating Deflection | Spring Rate | Rod Diameter | Overall Length | Hole Diameter | Maximum Operating Force | Type | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 5.2076 - £ 5.2076 | In production |
0.748 in
19.0 mm
|
66.6 Nmm
66.6 Nmm
|
0.787 in
20.0 mm
|
2.992 in
76.0 mm
|
1.575 in
40.0 mm
|
2023.0 N
2023.0 N
|
Light Duty
|
|||
£ 7.0947 - £ 7.0947 | In production |
1.252 in
31.8 mm
|
39.2 Nmm
39.2 Nmm
|
0.787 in
20.0 mm
|
5 in
127.0 mm
|
1.575 in
40.0 mm
|
1992.0 N
1992.0 N
|
Light Duty
|
|||
£ 12.0191 - £ 12.0191 | In production |
2 in
50.8 mm
|
23.5 Nmm
23.5 Nmm
|
0.787 in
20.0 mm
|
7.992 in
203.0 mm
|
1.575 in
40.0 mm
|
1905.0 N
1905.0 N
|
Light Duty
|
|||
£ 11.9115 - £ 11.9115 | In production |
0.748 in
19.0 mm
|
125.2 Nmm
125.2 Nmm
|
0.984 in
25.0 mm
|
2.992 in
76.0 mm
|
1.969 in
50.0 mm
|
3805.0 N
3805.0 N
|
Light Duty
|
|||
£ 13.5938 - £ 13.5938 | In production |
1.252 in
31.8 mm
|
70.4 Nmm
70.4 Nmm
|
0.984 in
25.0 mm
|
5 in
127.0 mm
|
1.969 in
50.0 mm
|
3575.0 N
3575.0 N
|
Light Duty
|
|||
£ 14.539 - £ 14.539 | In production |
2 in
50.8 mm
|
41.8 Nmm
41.8 Nmm
|
0.984 in
25.0 mm
|
7.992 in
203.0 mm
|
1.969 in
50.0 mm
|
3393.0 N
3393.0 N
|
Light Duty
|
|||
£ 15.0876 - £ 15.0876 | In production |
0.878 in
22.3 mm
|
157.5 Nmm
157.5 Nmm
|
1.496 in
38.0 mm
|
3.504 in
89.0 mm
|
2.48 in
63.0 mm
|
5605.0 N
5605.0 N
|
Light Duty
|
|||
£ 28.9752 - £ 28.9752 | In production |
1.496 in
38.0 mm
|
86.3 Nmm
86.3 Nmm
|
1.496 in
38.0 mm
|
5.984 in
152.0 mm
|
2.48 in
63.0 mm
|
5249.0 N
5249.0 N
|
Light Duty
|
|||
£ 42.0058 - £ 42.0058 | In production |
3.004 in
76.3 mm
|
41.0 Nmm
41.0 Nmm
|
1.496 in
38.0 mm
|
12.008 in
305.0 mm
|
2.48 in
63.0 mm
|
4998.0 N
4998.0 N
|
Light Duty
|
|||
£ 0.6878 - £ 0.6878 | In production |
0.433 in
11.0 mm
|
9.6 Nmm
9.6 Nmm
|
0.197 in
5.0 mm
|
1.732 in
44.0 mm
|
0.394 in
10.0 mm
|
169.0 N
169.0 N
|
Medium Duty
|
|||
£ 3.5928 - £ 3.5928 | In production |
3.004 in
76.3 mm
|
1.4 Nmm
1.4 Nmm
|
0.197 in
5.0 mm
|
12.008 in
305.0 mm
|
0.394 in
10.0 mm
|
165.0 N
165.0 N
|
Medium Duty
|
|||
£ 0.7812 - £ 0.7812 | In production |
0.433 in
11.0 mm
|
15.9 Nmm
15.9 Nmm
|
0.276 in
7.0 mm
|
1.732 in
44.0 mm
|
0.492 in
12.5 mm
|
280.0 N
280.0 N
|
Light Duty
|
|||
£ 1.2121 - £ 1.2121 | In production |
0.878 in
22.3 mm
|
7.5 Nmm
7.5 Nmm
|
0.276 in
7.0 mm
|
3.492 in
88.7 mm
|
0.492 in
12.5 mm
|
266.0 N
266.0 N
|
Light Duty
|
|||
£ 0.9532 - £ 0.9532 | In production |
0.315 in
8.0 mm
|
40.0 Nmm
40.0 Nmm
|
0.335 in
8.5 mm
|
1.26 in
32.0 mm
|
0.63 in
16.0 mm
|
512.0 N
512.0 N
|
Light Duty
|
|||
1218398 | £ 1.499 - £ 1.499 | In production |
0.63 in
16.0 mm
|
20.8 Nmm
20.8 Nmm
|
0.335 in
8.5 mm
|
2.52 in
64.0 mm
|
0.63 in
16.0 mm
|
532.0 N
532.0 N
|
Light Duty
|
||
£ 3.4136 - £ 3.4136 | In production |
1.122 in
28.5 mm
|
11.8 Nmm
11.8 Nmm
|
0.335 in
8.5 mm
|
4.488 in
114.0 mm
|
0.63 in
16.0 mm
|
538.0 N
538.0 N
|
Medium Duty
|
|||
£ 0.8816 - £ 0.8816 | In production |
0.374 in
9.5 mm
|
55.1 Nmm
55.1 Nmm
|
0.394 in
10.0 mm
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
838.0 N
838.0 N
|
Medium Duty
|
|||
£ 1.8818 - £ 1.8818 | In production |
0.748 in
19.0 mm
|
25.7 Nmm
25.7 Nmm
|
0.394 in
10.0 mm
|
2.992 in
76.0 mm
|
0.787 in
20.0 mm
|
781.0 N
781.0 N
|
Medium Duty
|
|||
£ 3.3982 - £ 3.3982 | In production |
1.252 in
31.8 mm
|
15.3 Nmm
15.3 Nmm
|
0.394 in
10.0 mm
|
5 in
127.0 mm
|
0.787 in
20.0 mm
|
777.0 N
777.0 N
|
Medium Duty
|
|||
£ 1.0766 - £ 1.0766 | In production |
0.248 in
6.3 mm
|
171.5 Nmm
171.5 Nmm
|
0.492 in
12.5 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1715.0 N
1715.0 N
|
Light Duty
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue