Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1,130.3702 - £ 1,130.3702 | 27 In stock |
0.13 in
3.3 mm
|
0.228 in
5.8 mm
|
||||||||
MCG-4N | £ 1,039.3388 - £ 1,039.3388 | 5 In stock |
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
|||||||
£ 989.8458 - £ 989.8458 | 2 In stock |
0.067 in
1.7 mm
|
0.13 in
3.3 mm
|
||||||||
£ 38.4991 - £ 38.4991 | 29 In stock |
0.13 in
3.3 mm
|
0.22 in
5.6 mm
|
||||||||
NGSE-2 | £ 4.0799 - £ 4.0799 | 60 In stock |
0.071 in
1.8 mm
|
|
|||||||
£ 3.2173 - £ 3.2173 | 540 In stock |
0.079 in
2.0 mm
|
|
||||||||
£ 5.9555 - £ 5.9555 | 60 In stock |
0.079 in
2.0 mm
|
|
||||||||
£ 2.9572 - £ 2.9572 | 90 In stock |
0.106 in
2.7 mm
|
|
||||||||
SPGSE-2 | £ 2.7518 - £ 2.7518 | In production |
0.079 in
2.0 mm
|
|
|||||||
£ 4.1757 - £ 4.1757 | 720 In stock |
0.079 in
2.0 mm
|
|
||||||||
£ 84.6925 - £ 84.6925 | In production |
0.071 in
1.8 mm
|
|
||||||||
SPGSG-2 | £ 100.7657 - £ 100.7657 | 115 In stock |
0.071 in
1.8 mm
|
|
|||||||
£ 190.0722 - £ 190.0722 | 45 In stock |
0.106 in
2.7 mm
|
|
||||||||
£ 375.9275 - £ 375.9275 | In production |
0.165 in
4.2 mm
|
|
||||||||
£ 91.2505 - £ 91.2505 | In production |
0.165 in
4.2 mm
|
|
||||||||
£ 141.9757 - £ 141.9757 | 9 In stock |
0.106 in
2.7 mm
|
|
||||||||
CH15X50-48 | £ 231.5285 - £ 231.5285 | 1 In stock |
|
|
|||||||
£ 110.6643 - £ 110.6643 | 17 In stock |
|
|
||||||||
MCCG-4N | £ 1,130.3702 - £ 1,130.3702 | 1 In stock |
0.091 in
2.3 mm
|
0.228 in
5.8 mm
|
|||||||
MCCG-2N | £ 1,130.3702 - £ 1,130.3702 | 1 In stock |
0.055 in
1.4 mm
|
0.189 in
4.8 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue