Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | Maximum Compatible Cable Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
HGSR-5 | £ 1.638 - £ 1.638 | 679 In stock |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|
|||||
£ 1.6258 - £ 1.6258 | 577 In stock |
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
0.028 in
0.7 mm
|
|
||||||
HGSR-6 | £ 1.5769 - £ 1.5769 | In production |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
|||||
£ 1.5891 - £ 1.5891 | 956 In stock |
0.157 in
4.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
||||||
£ 1.6991 - £ 1.6991 | 2643 In stock |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.028 in
0.7 mm
|
|
||||||
£ 1.7358 - £ 1.7358 | In production |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
0.028 in
0.7 mm
|
|
||||||
HGSR-3 | £ 1.638 - £ 1.638 | In production |
0.189 in
4.8 mm
|
0.303 in
7.7 mm
|
0.031 in
0.8 mm
|
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue