Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Diameter | Maximum Panel Thickness | Compatible Thread Sizes (All) | Hole Size | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1357 - £ 0.1562 | 3415 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.626 in
15.9 mm
|
|||||
£ 0.1561 - £ 0.1796 | In production |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.752 in
19.1 mm
|
|||||
£ 0.1357 - £ 0.1562 | 2000 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.126 in
3.2 mm
|
|||||
MSNE-4-01 | £ 0.1357 - £ 0.1562 | 1356 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
||||
£ 0.1357 - £ 0.1562 | 3767 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
|||||
£ 0.1357 - £ 0.1562 | 20278 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.236 in
6.0 mm
|
|||||
£ 0.1357 - £ 0.1562 | 6600 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
|||||
£ 0.1357 - £ 0.1562 | 20970 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.752 in
19.1 mm
|
|||||
£ 0.1357 - £ 0.1562 | 2698 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
1 in
25.4 mm
|
|||||
£ 0.1561 - £ 0.1796 | 4000 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1561 - £ 0.1796 | 7035 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.157 in
4.0 mm
|
|||||
£ 0.1561 - £ 0.1796 | 18496 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.374 in
9.5 mm
|
|||||
£ 0.1561 - £ 0.1796 | 1000 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
|||||
£ 0.1357 - £ 0.1562 | 63 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
|||||
MSNE-12M-19 | £ 0.1561 - £ 0.1796 | In production |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
||||
£ 0.1357 - £ 0.1562 | 17518 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1357 - £ 0.1562 | 277097 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.157 in
4.0 mm
|
|||||
£ 0.1357 - £ 0.1562 | In production |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.374 in
9.5 mm
|
|||||
MSNE-8-01 | £ 0.1357 - £ 0.1562 | 60877 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
||||
£ 0.1561 - £ 0.1796 | 4000 In stock |
0.264 in
6.7 mm
|
0.063 in
1.6 mm
|
#4,2.9mm self tapping screw
|
0.169 in
4.3 mm
|
0.626 in
15.9 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue