Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Hand Wheel Style | Wheel Material | Number of Spokes | Hand Wheel Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
491278 | £ 81.1546 - £ 81.1546 | 5 In stock |
Natural
|
With Handle
|
Aluminium
|
2
|
6.299 in
160.0 mm
|
||||
£ 54.0515 - £ 54.0515 | 8 In stock |
Black
|
With Handle
|
Nylon
|
0
|
7.874 in
200.0 mm
|
|||||
£ 35.9987 - £ 35.9987 | 2 In stock |
Black
|
Without Handle
|
Nylon
|
2
|
7.874 in
200.0 mm
|
|||||
£ 236.381 - £ 539.1196 | 6 In stock |
Natural
|
Without Handle
|
Steel
|
4
|
7.874 in
200.0 mm
|
|||||
£ 35.9987 - £ 35.9987 | 2 In stock |
Black
|
With Handle
|
Nylon
|
2
|
6.299 in
160.0 mm
|
|||||
491296 | £ 64.7976 - £ 64.7976 | In production |
Black
|
With Handle
|
Nylon
|
0
|
7.874 in
200.0 mm
|
||||
£ 39.8955 - £ 40.7033 | 42 In stock |
Black
|
With Handle
|
PP
|
2
|
4.921 in
125.0 mm
|
|||||
£ 65.467 - £ 65.467 | 4 In stock |
Natural
|
With Handle
|
Aluminium
|
2
|
5.512 in
140.0 mm
|
|||||
£ 37.8483 - £ 37.8483 | 1 In stock |
Black
|
With Handle
|
Nylon
|
0
|
5.906 in
150.0 mm
|
|||||
£ 28.8295 - £ 28.8295 | 11 In stock |
Black
|
Without Handle
|
Nylon
|
2
|
6.299 in
160.0 mm
|
|||||
£ 85.4856 - £ 85.4856 | 11 In stock |
Black
|
Without Handle
|
Steel
|
4
|
9.843 in
250.0 mm
|
|||||
£ 28.8295 - £ 28.8295 | 29 In stock |
Black
|
With Handle
|
Nylon
|
2
|
5.118 in
130.0 mm
|
|||||
£ 50.4287 - £ 50.4287 | 2 In stock |
Black
|
With Handle
|
Nylon
|
0
|
5.906 in
150.0 mm
|
|||||
£ 39.6491 - £ 40.4569 | 42 In stock |
Black
|
With Handle
|
PP
|
2
|
4.921 in
125.0 mm
|
|||||
£ 54.6134 - £ 55.7223 | 12 In stock |
Black
|
With Handle
|
PP
|
2
|
7.874 in
200.0 mm
|
|||||
£ 29.463 - £ 29.463 | In production |
Black
|
With Handle
|
PP
|
2
|
3.15 in
80.0 mm
|
|||||
£ 22.33 - £ 22.7818 | 7 In stock |
Black
|
With Handle
|
PP
|
2
|
6.299 in
160.0 mm
|
|||||
£ 14.7862 - £ 15.0874 | 79 In stock |
Black
|
With Handle
|
PP
|
2
|
3.15 in
80.0 mm
|
|||||
£ 15.8131 - £ 16.1416 | In production |
Black
|
No Handle
|
PP
|
2
|
6.299 in
160.0 mm
|
|||||
£ 101.5598 - £ 101.5598 | 6 In stock |
Black
|
No Handle
|
PP
|
2
|
14.764 in
375.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue