Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
WGL-0 | £ 7.7923 - £ 7.7923 | 256 In stock |
0.319 in
8.1 mm
|
M6 x 1.0
|
2.835 in
72.0 mm
|
Steel
|
|||||
£ 7.7491 - £ 7.7491 | In production |
0.394 in
10.0 mm
|
M8 x 1.25
|
5.354 in
136.0 mm
|
Steel
|
||||||
£ 14.7333 - £ 14.7333 | In production |
0.551 in
14.0 mm
|
M12 x 1.75
|
5.551 in
141.0 mm
|
Steel
|
||||||
£ 18.848 - £ 18.848 | 5 In stock |
0.63 in
16.0 mm
|
M14 x 2.0
|
10.551 in
268.0 mm
|
Steel
|
||||||
WGL-15 | £ 8.5992 - £ 8.5992 | In production |
0.394 in
10.0 mm
|
M8 x 1.25
|
3.583 in
91.0 mm
|
Steel
|
|||||
£ 12.0432 - £ 12.0432 | In production |
0.472 in
12.0 mm
|
M10 x 1.5
|
5.472 in
139.0 mm
|
Steel
|
||||||
£ 12.1816 - £ 12.1816 | In production |
0.551 in
14.0 mm
|
M12 x 1.75
|
6.929 in
176.0 mm
|
Steel
|
||||||
£ 8.4373 - £ 8.4373 | In production |
0.319 in
8.1 mm
|
M6 x 1.0
|
4.291 in
109.0 mm
|
Steel
|
||||||
£ 10.2405 - £ 10.2405 | In production |
0.472 in
12.0 mm
|
M10 x 1.5
|
4.488 in
114.0 mm
|
Steel
|
||||||
£ 7.8845 - £ 7.8845 | In production |
0.319 in
8.1 mm
|
M6 x 1.0
|
3.504 in
89.0 mm
|
Steel
|
||||||
1504420 | £ 4.3313 - £ 4.3313 | In production |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Steel
|
|||||
£ 5.1742 - £ 5.1742 | In production |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Steel
|
||||||
£ 6.2246 - £ 6.2246 | In production |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Stainless Steel
|
||||||
£ 4.046 - £ 4.046 | In production |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Steel
|
||||||
£ 6.2505 - £ 6.2505 | In production |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Steel
|
||||||
£ 5.4984 - £ 5.4984 | In production |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Stainless Steel
|
||||||
£ 6.5358 - £ 6.5358 | In production |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Stainless Steel
|
||||||
£ 7.301 - £ 7.301 | In production |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
||||||
£ 10.7245 - £ 10.7245 | In production |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Stainless Steel
|
||||||
£ 3.9552 - £ 3.9552 | In production |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Steel
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue