Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Latch Material | Grip Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 10.9795 - £ 10.9795 | In production |
Black
|
Nylon
|
1.024 in
26.0 mm
|
|||||||
065110060E | £ 11.6921 - £ 21.8457 | 45 In stock |
Chrome
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
||||||
£ 11.254 - £ 21.0292 | In production |
Black
|
Nylon
|
0.945 in
24.0 mm
|
|||||||
065120030E | £ 11.6921 - £ 21.8457 | 37 In stock |
Black
|
Die Cast Zinc Alloy
|
0.709 in
18.0 mm
|
||||||
£ 13.2392 - £ 29.7798 | In production |
Chrome
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
|||||||
£ 11.6921 - £ 21.8457 | In production |
Black
|
Die Cast Zinc Alloy
|
1.024 in
26.0 mm
|
|||||||
£ 11.6921 - £ 21.8457 | 5 In stock |
Black
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
|||||||
£ 11.6921 - £ 21.8457 | In production |
Black
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
|||||||
065200038E | £ 11.254 - £ 21.0292 | 40 In stock |
Black
|
Nylon
|
0.551 in
14.0 mm
|
||||||
£ 11.254 - £ 21.0292 | 14 In stock |
Black
|
Nylon
|
1.102 in
28.0 mm
|
|||||||
£ 11.254 - £ 21.0292 | 394 In stock |
Black
|
Nylon
|
0.315 in
8.0 mm
|
|||||||
065110030E | £ 11.6921 - £ 21.8457 | 19 In stock |
Chrome
|
Die Cast Zinc Alloy
|
0.709 in
18.0 mm
|
||||||
065120034E | £ 11.6921 - £ 21.8457 | In production |
Black
|
Die Cast Zinc Alloy
|
0.945 in
24.0 mm
|
||||||
£ 11.254 - £ 21.0292 | 58 In stock |
Black
|
Nylon
|
0.709 in
18.0 mm
|
|||||||
£ 11.6921 - £ 21.8457 | In production |
Chrome
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
|||||||
£ 11.6921 - £ 21.8457 | In production |
Black
|
Die Cast Zinc Alloy
|
0.551 in
14.0 mm
|
|||||||
065110038E | £ 11.6921 - £ 21.8457 | 133 In stock |
Chrome
|
Die Cast Zinc Alloy
|
0.551 in
14.0 mm
|
||||||
£ 11.6921 - £ 21.8457 | 47 In stock |
Chrome
|
Die Cast Zinc Alloy
|
0.945 in
24.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue