Menu Search

Leaf Hinges - Through Hole Mount with Cover Plate

In stock

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Thickness Overall Width View
£ 5.8049 - £ 6.0514 10 In stock
49.5 mm
Plastic
16.5 mm
48.0 mm
£ 13.4034 - £ 13.9648 506 In stock
49.5 mm
Plastic
16.5 mm
48.0 mm
£ 8.8854 - £ 8.8854 30 In stock
65.0 mm
Plastic
13.0 mm
63.0 mm
£ 11.4175 - £ 22.1144 751 In stock
95.0 mm
Zinc Alloy
17.0 mm
15.0 mm
£ 8.5295 - £ 8.8854 10 In stock
39.5 mm
Plastic
13.0 mm
38.0 mm
£ 13.4034 - £ 13.9648 10 In stock
65.0 mm
Plastic
21.5 mm
63.0 mm
£ 5.8049 - £ 6.0514 2878 In stock
39.5 mm
Plastic
13.0 mm
38.0 mm
£ 8.5295 - £ 8.8854 10 In stock
49.5 mm
Plastic
16.5 mm
48.0 mm
Hinge 48.0 mm 49.5 mm Plastic

274404159935

Price Range
£ 6.0514 - £ 5.8049

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Leaf Length
    49.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
Hinge 48.0 mm 49.5 mm Plastic

274656059935

Price Range
£ 13.9648 - £ 13.4034

Stock Levels
506 In stock
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Leaf Length
    39.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm
Hinge 63.0 mm 65.0 mm Plastic

274495159935

Price Range
£ 8.8854 - £ 8.8854

Stock Levels
30 In stock
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    63.0 mm
Compression Hinge 15.0 mm 95.0 mm Zinc Alloy

493576

Price Range
£ 22.1144 - £ 11.4175

Stock Levels
751 In stock
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Length
    95.0 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    15.0 mm
  • Number of Mounting Holes
    4
Hinge 38.0 mm 39.5 mm Plastic

274495059935

Price Range
£ 8.8854 - £ 8.5295

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Leaf Length
    39.5 mm
  • Overall Length
    39.5 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    38.0 mm
Hinge 63.0 mm 65.0 mm Plastic

274656159935

Price Range
£ 13.9648 - £ 13.4034

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    15.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Length
    65.0 mm
  • Overall Thickness
    21.5 mm
  • Overall Width
    63.0 mm
Hinge 38.0 mm 39.5 mm Plastic

274404059935

Price Range
£ 6.0514 - £ 5.8049

Stock Levels
2878 In stock
Attributes
  • Leaf Thickness
    9.0 mm
  • Overall Leaf Length
    39.5 mm
  • Overall Length
    39.5 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    38.0 mm
Hinge 48.0 mm 49.5 mm Plastic

274496059935

Price Range
£ 8.8854 - £ 8.5295

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Leaf Length
    49.5 mm
  • Overall Length
    49.5 mm
  • Overall Thickness
    16.5 mm
  • Overall Width
    48.0 mm