These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0505 - £ 0.0771 | In production |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
|||||
£ 0.0439 - £ 0.067 | 17545 In stock |
Round
|
Natural
|
Nylon
|
|
0.189 in
4.8 mm
|
|||||
£ 0.0439 - £ 0.067 | 5810 In stock |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
|||||
£ 0.0505 - £ 0.0771 | 15000 In stock |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
|||||
£ 0.0505 - £ 0.0771 | In production |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
|||||
£ 0.0505 - £ 0.0771 | 6998 In stock |
Round
|
Natural
|
Nylon
|
|
0.256 in
6.5 mm
|
|||||
LEDS2E-8-19 | £ 0.0505 - £ 0.0771 | 12000 In stock |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||||
£ 0.0621 - £ 0.0661 | 219959 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
|||||
£ 0.1052 - £ 0.1096 | 3000 In stock |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
|||||
£ 0.087 - £ 0.0925 | 1630 In stock |
Round
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
|||||
£ 0.167 - £ 0.1738 | 6850 In stock |
Round
|
Natural
|
Nylon
|
|
0.142 in
3.6 mm
|
|||||
£ 0.167 - £ 0.1738 | 25452 In stock |
Round
|
Natural
|
Nylon
|
|
0.22 in
5.6 mm
|
|||||
£ 0.1725 - £ 0.1793 | 5049 In stock |
Round
|
Natural
|
Nylon
|
|
0.307 in
7.8 mm
|
|||||
£ 0.1848 - £ 0.193 | 965 In stock |
Round
|
Natural
|
Nylon
|
|
0.382 in
9.7 mm
|
|||||
£ 0.1848 - £ 0.193 | In production |
Round
|
Natural
|
Nylon
|
|
0.449 in
11.4 mm
|
|||||
LEDS2M-650-01 | £ 0.193 - £ 0.2012 | 1584 In stock |
Round
|
Natural
|
Nylon
|
|
0.65 in
16.5 mm
|
||||
£ 0.1192 - £ 0.1192 | 3290 In stock |
Oblong
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
|||||
£ 0.1067 - £ 0.1067 | In production |
Oblong
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
|||||
£ 0.1779 - £ 0.1862 | 863 In stock |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
|||||
£ 0.0439 - £ 0.067 | 7700 In stock |
Round
|
Natural
|
Nylon
|
|
0.626 in
15.9 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue