Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Panel Thickness A | Hole Diameter A | Screw Size | Maximum Panel Thickness B | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.136 - £ 0.1423 | 1704 In stock |
0.063 in
1.6 mm
|
|
M4
|
|
0.752 in
19.1 mm
|
|||||
£ 0.1252 - £ 0.1304 | 10804 In stock |
0.063 in
1.6 mm
|
|
M4
|
|
0.5 in
12.7 mm
|
|||||
CHCBS-6-01 | £ 0.1501 - £ 0.1718 | 18940 In stock |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||||
£ 0.11 - £ 0.1146 | In production |
0.063 in
1.6 mm
|
|
M4
|
|
0.252 in
6.4 mm
|
|||||
£ 0.1501 - £ 0.1718 | 9859 In stock |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1464 - £ 0.1519 | 8809 In stock |
0.063 in
1.6 mm
|
|
M4
|
|
0.874 in
22.2 mm
|
|||||
£ 0.1501 - £ 0.1718 | In production |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
|||||
£ 0.1307 - £ 0.136 | 2512 In stock |
0.063 in
1.6 mm
|
|
M4
|
|
0.626 in
15.9 mm
|
|||||
MSCEHCBS-6-01 | £ 0.1174 - £ 0.1224 | 910 In stock |
0.063 in
1.6 mm
|
|
M4
|
|
0.374 in
9.5 mm
|
||||
CHCBS-4-01 | £ 0.1501 - £ 0.1718 | 4994 In stock |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||||
£ 0.136 - £ 0.1423 | 4266 In stock |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.752 in
19.1 mm
|
|||||
£ 0.1252 - £ 0.1304 | 3700 In stock |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.5 in
12.7 mm
|
|||||
TCEHCBS-4-01 | £ 0.11 - £ 0.1146 | 4002 In stock |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.252 in
6.4 mm
|
||||
£ 0.1464 - £ 0.1519 | 6563 In stock |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.874 in
22.2 mm
|
|||||
£ 0.1307 - £ 0.136 | 2405 In stock |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.626 in
15.9 mm
|
|||||
£ 0.1174 - £ 0.1224 | 4356 In stock |
0.063 in
1.6 mm
|
|
M3.5
|
|
0.374 in
9.5 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue