Folding Lid Stays are ideal for holding open lids, electric panel, and inspection covers. The range offers left and right hand version in a choice of materials. Browse our range of screws to find your ideal fastening solutions, including our self-drilling screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compression | Overall Length | Mounting Orientation | Tensile strength N | Material | Compatible Screw Sizes (All) | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 4.4336 - £ 7.0937 | In production |
|
7.953 in
202.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.4
|
||||
£ 3.9486 - £ 3.9486 | In production |
|
7.953 in
202.0 mm
|
Left Handed
|
|
Zinc Plated Steel
|
5.4
|
||||
07940135002E | £ 23.8659 - £ 48.9795 | 43 In stock |
|
5.315 in
135.0 mm
|
Left Handed
|
|
Stainless Steel
|
5.0
|
|||
£ 7.7808 - £ 16.9169 | 250 In stock |
|
11.496 in
292.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.0
|
||||
07940135001E | £ 23.8659 - £ 48.9795 | 50 In stock |
|
5.315 in
135.0 mm
|
Right Handed
|
|
Stainless Steel
|
5.0
|
|||
07940292001E | £ 26.4357 - £ 54.319 | 50 In stock |
|
11.496 in
292.0 mm
|
Right Handed
|
|
Stainless Steel
|
5.0
|
|||
£ 24.3894 - £ 50.032 | In production |
|
7.953 in
202.0 mm
|
Left Handed
|
|
Stainless Steel
|
5.0
|
||||
£ 7.7808 - £ 16.9169 | 228 In stock |
1126.0
|
11.496 in
292.0 mm
|
Left Handed
|
4745.0
|
Zinc Plated Steel
|
5.0
|
||||
07963202001E | £ 7.3882 - £ 16.4292 | In production |
|
7.953 in
202.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.0
|
|||
£ 24.3894 - £ 50.032 | In production |
725.0
|
7.953 in
202.0 mm
|
Right Handed
|
7572.0
|
Stainless Steel
|
5.0
|
||||
07940292002E | £ 26.4357 - £ 54.319 | 78 In stock |
834.0
|
11.496 in
292.0 mm
|
Left Handed
|
5664.0
|
Stainless Steel
|
5.0
|
|||
£ 7.1859 - £ 15.9414 | 94 In stock |
214.0
|
5.315 in
135.0 mm
|
Left Handed
|
4909.0
|
Zinc Plated Steel
|
5.0
|
||||
£ 7.1859 - £ 15.9414 | 25 In stock |
908.0
|
5.315 in
135.0 mm
|
Right Handed
|
4466.0
|
Zinc Plated Steel
|
5.0
|
||||
£ 7.3882 - £ 16.4292 | 90 In stock |
974.0
|
7.953 in
202.0 mm
|
Left Handed
|
4945.0
|
Zinc Plated Steel
|
5.0
|
||||
£ 42.8189 - £ 90.4119 | In production |
444.0
|
7.953 in
202.0 mm
|
Right Handed
|
9449.0
|
Stainless Steel
|
5.4
|
||||
£ 4.6607 - £ 4.6607 | 100 In stock |
317.0
|
7.953 in
202.0 mm
|
Right Handed
|
4310.0
|
Zinc Plated Steel
|
5.4
|
||||
£ 18.5519 - £ 39.1477 | In production |
|
5.315 in
135.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.4
|
||||
27963292002E | £ 20.4485 - £ 43.2036 | 140 In stock |
1660.0
|
11.496 in
292.0 mm
|
Left Handed
|
4664.0
|
Zinc Plated Steel
|
5.4
|
|||
£ 45.6701 - £ 96.4445 | 56 In stock |
3397.0
|
11.496 in
292.0 mm
|
Right Handed
|
6146.0
|
Stainless Steel
|
5.4
|
||||
£ 16.6552 - £ 38.5316 | 16 In stock |
|
5.315 in
135.0 mm
|
Left Handed
|
|
Zinc Plated Steel
|
5.4
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue