Menu Search

Lock Nuts - Slip-On

In stock

These Slip-On Lock Nuts are designed for speedy assembly and tight fixing, preventing screws or bolts from spinning, sliding, or coming free. It eliminates the need for time-consuming winding and unwinding on lengthy threads and the risk of breaking the threads.

It is zinc plated for corrosion resistance and may be slipped over broken or bent studding up to a 20-degree angle. It is suitable for use outside and is both maintenance-free and reusable. It assembles and disassembles 50% faster, saving time and effort in usage.

Simple to install in confined locations and does not require a specialised spanner. Simply open the lock nut, position it as desired, and then tighten it with a spanner. In addition, it can withstand temperatures of up to +150C. Commonly used in construction, scaffolding, automotive, and mechanical applications.

  • It may be slipped over broken or bent studding up to a 20-degree angle.
  • It is reusable and assembles and disassembles 50% faster, saving time and effort in usage.
  • It can withstand temperatures of up to +150C.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability h1 A/F d1 w1 View
£ 3.48 - £ 4.634 11 In stock
9.5
16.0
M6
18.2
£ 4.13 - £ 5.5016 477 In stock
9.5
19.0
M8
22.0
£ 4.55 - £ 6.0623 47 In stock
12.4
22.0
M10
25.7
£ 5.13 - £ 6.8346 In production
15.9
27.0
M14
31.1
£ 14.73 - £ 19.6364 In production
16.5
33.0
M18
38.5
£ 14.04 - £ 18.716 31 In stock
15.9
27.0
M12
31.1
£ 21.64 - £ 28.8516 277 In stock
16.5
33.0
M16
38.5
£ 30.40 - £ 40.5319 In production
25.4
51.0
M22
58.6
£ 33.68 - £ 44.9015 1 In stock
50.0
108.0
M48
1-3/4"
£ 22.73 - £ 30.3011 12 In stock
20.3
41.0
M20
47.7
Lock Nut M6 18.2 9.5 Steel

20252694

Price Range
£ 4.634 - £ 3.48

Stock Levels
11 In stock
Attributes
  • d1
    M6
  • w1
    18.2
  • h1
    9.5
  • A/F
    16.0
  • Load max. kN
    2.9
Lock Nut M8 22.0 9.5 Steel

20252700

Price Range
£ 5.5016 - £ 4.13

Stock Levels
477 In stock
Attributes
  • d1
    M8
  • w1
    22.0
  • h1
    9.5
  • A/F
    19.0
  • Torque to max. Nm
    18-25
Lock Nut M10 25.7 12.4 Steel

20252717

Price Range
£ 6.0623 - £ 4.55

Stock Levels
47 In stock
Attributes
  • d1
    M10
  • w1
    25.7
  • h1
    12.4
  • A/F
    22.0
  • Load max. kN
    8.9
Lock Nut M14 31.1 15.9 Steel

20252656

Price Range
£ 6.8346 - £ 5.13

Stock Levels
In production
Attributes
  • d1
    M14
  • w1
    31.1
  • h1
    15.9
  • A/F
    27.0
  • Load max. kN
    17.8
Lock Nut M18 38.5 16.5 Steel

20252663

Price Range
£ 19.6364 - £ 14.73

Stock Levels
In production
Attributes
  • d1
    M18
  • w1
    38.5
  • h1
    16.5
  • A/F
    33.0
  • Load max. kN
    22.2
Lock Nut M12 31.1 15.9 Steel

20252724

Price Range
£ 18.716 - £ 14.04

Stock Levels
31 In stock
Attributes
  • d1
    M12
  • w1
    31.1
  • h1
    15.9
  • A/F
    27.0
  • Load max. kN
    17.8
Lock Nut M16 38.5 16.5 Steel

20252731

Price Range
£ 28.8516 - £ 21.64

Stock Levels
277 In stock
Attributes
  • d1
    M16
  • w1
    38.5
  • h1
    16.5
  • A/F
    33.0
  • Load max. kN
    22.2
Lock Nut M22 58.6 25.4 Steel

20252670

Price Range
£ 40.5319 - £ 30.40

Stock Levels
In production
Attributes
  • d1
    M22
  • w1
    58.6
  • h1
    25.4
  • A/F
    51.0
  • Weight g
    259.0
Lock Nut M48 1-3/4" 50.0 Steel

20252687

Price Range
£ 44.9015 - £ 33.68

Stock Levels
1 In stock
Attributes
  • d1
    M48
  • w1
    1-3/4"
  • h1
    50.0
  • A/F
    108.0
  • Load max. kN
    17.0
Lock Nut M20 47.7 20.3 Steel

20252748

Price Range
£ 30.3011 - £ 22.73

Stock Levels
12 In stock
Attributes
  • d1
    M20
  • w1
    47.7
  • h1
    20.3
  • A/F
    41.0
  • Load max. kN
    35.6