Our range of Locking Gas Springs include Security (Safety) Locking Gas Struts, and Blocklift Locking Gas Struts. These springs are ideal for applications where the motion control adjustments require comfort and security, even when locked in position. They are commonly used in the medical field, laboratories, the automotive industry, as well as for furniture and industrial equipment when opening, closing, tilting or damping.
Security springs feature a shroud. They eliminate the need for separate safety rods in critical lift-assist operations. When extended fully, they positively lock – this protects the operator from risk of injury in the event of overload or misuse. The shroud should be actively pressed in order to release the lock and ensure safe operation. They provide a self-contained, maintenance-free offering and are supplied in pairs. The rod is manufactured from steel and the fittings are made from polyamide and steel.
Blocklift springs perform just like conventional gas struts, but they also include a special internal locking valve, which allows it to be locked in any position. This locking mechanism only allows the strut to move whilst the release pin, located on the end of the piston rod, is depressed. Typical applications for Blocklift include; height and angle adjustment of seats on aircraft, buses, trains and other specialist transport. They also provide controlled adjustment for hospital beds, physiotherapy tables and for wheelchairs, plus height risers on desks. Available in Carbon and Stainless Steel. Offers single-handed operation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Extended Length | Thread Size | Rod Diameter | Stroke Length | Maximum Force | Compatible Piston Diameter | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 84.5967 - £ 88.1153 | 21 In stock |
22.205 in
564.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
9.843 in
250.0 mm
|
650.0 N
650.0 N
|
0.906 in
23.0 mm
|
||||
1253235 | £ 84.3639 - £ 87.8688 | 4 In stock |
18.268 in
464.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
7.874 in
200.0 mm
|
650.0 N
650.0 N
|
0.906 in
23.0 mm
|
|||
1253239 | £ 106.1874 - £ 110.6096 | 7 In stock |
26.181 in
665.0 mm
|
M8 x 1.25
|
0.394 in
10.0 mm
|
11.811 in
300.0 mm
|
1200.0 N
1200.0 N
|
0.906 in
23.0 mm
|
|||
£ 80.5989 - £ 83.9532 | In production |
14.331 in
364.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
650.0 N
650.0 N
|
0.709 in
18.0 mm
|
||||
£ 101.642 - £ 105.8862 | 2 In stock |
18.307 in
465.0 mm
|
M8 x 1.25
|
0.394 in
10.0 mm
|
7.874 in
200.0 mm
|
1200.0 N
1200.0 N
|
0.906 in
23.0 mm
|
||||
£ 79.6542 - £ 82.9674 | 23 In stock |
10.394 in
264.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
650.0 N
650.0 N
|
0.709 in
18.0 mm
|
||||
£ 85.1032 - £ 88.6355 | 19 In stock |
26.142 in
664.0 mm
|
M6 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
11.811 in
300.0 mm
|
650.0 N
650.0 N
|
0.906 in
23.0 mm
|
||||
1572680 | £ 110.2283 - £ 110.2283 | 22 In stock |
14.37 in
365.0 mm
|
M10 x 1;M8 x 1.25
|
0.394 in
10.0 mm
|
5.906 in
150.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
£ 103.7442 - £ 103.7442 | 25 In stock |
10.433 in
265.0 mm
|
M10 x 1;M8 x 1.25
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
||||
£ 90.7762 - £ 90.7762 | 24 In stock |
14.37 in
365.0 mm
|
M8 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
5.906 in
150.0 mm
|
600.0 N
600.0 N
|
0.906 in
23.0 mm
|
||||
1572678 | £ 97.2602 - £ 97.2602 | 23 In stock |
6.496 in
165.0 mm
|
M10 x 1;M8 x 1.25
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
|||
1572685 | £ 84.2922 - £ 84.2922 | 39 In stock |
10.433 in
265.0 mm
|
M8 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
3.937 in
100.0 mm
|
600.0 N
600.0 N
|
0.906 in
23.0 mm
|
|||
£ 194.5205 - £ 194.5205 | In production |
10.433 in
265.0 mm
|
M8
|
0.394 in
10.0 mm
|
3.937 in
100.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
||||
£ 233.4246 - £ 233.4246 | In production |
14.37 in
365.0 mm
|
M8
|
0.394 in
10.0 mm
|
5.906 in
150.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
||||
£ 155.6164 - £ 155.6164 | In production |
6.496 in
165.0 mm
|
M8
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
1000.0 N
1000.0 N
|
1.102 in
28.0 mm
|
||||
£ 145.6312 - £ 148.6021 | 5 In stock |
34.646 in
880.0 mm
|
M10 x 1.5
|
0.551 in
14.0 mm
|
15.748 in
400.0 mm
|
2500.0 N
2500.0 N
|
0.906 in
23.0 mm
|
||||
£ 143.4269 - £ 146.3568 | 20 In stock |
26.772 in
680.0 mm
|
M10 x 1.5
|
0.551 in
14.0 mm
|
11.811 in
300.0 mm
|
2500.0 N
2500.0 N
|
0.906 in
23.0 mm
|
||||
£ 141.4006 - £ 144.2894 | 9 In stock |
18.898 in
480.0 mm
|
M10 x 1.5
|
0.551 in
14.0 mm
|
7.874 in
200.0 mm
|
2500.0 N
2500.0 N
|
0.906 in
23.0 mm
|
||||
£ 77.8082 - £ 77.8082 | 16 In stock |
6.496 in
165.0 mm
|
M8 x 1;M8 x 1.25
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
600.0 N
600.0 N
|
0.906 in
23.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue