Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 129.9008 - £ 142.8947 | 8 In stock |
M24
|
|
|
3.937 in
100.0 mm
|
||||||
1485559 | £ 96.5859 - £ 106.2471 | In production |
M20
|
|
|
2.362 in
60.0 mm
|
|||||
£ 101.4359 - £ 111.5769 | 18 In stock |
M16
|
|
|
3.937 in
100.0 mm
|
||||||
£ 120.8361 - £ 132.9223 | 10 In stock |
M16
|
|
|
3.937 in
100.0 mm
|
||||||
£ 143.4005 - £ 157.7431 | 6 In stock |
M24
|
|
|
4.724 in
120.0 mm
|
||||||
£ 55.3346 - £ 60.8719 | In production |
M16
|
|
|
3.15 in
80.0 mm
|
||||||
£ 62.9727 - £ 69.2622 | In production |
M16
|
|
|
3.937 in
100.0 mm
|
||||||
£ 119.7857 - £ 131.7552 | 4 In stock |
M20
|
|
|
4.724 in
120.0 mm
|
||||||
£ 91.7358 - £ 100.9042 | 10 In stock |
M16
|
|
|
2.362 in
60.0 mm
|
||||||
£ 111.136 - £ 122.2496 | 16 In stock |
M16
|
|
|
2.362 in
60.0 mm
|
||||||
£ 114.9356 - £ 126.4253 | 8 In stock |
M16
|
|
|
4.724 in
120.0 mm
|
||||||
£ 117.2569 - £ 128.98 | 10 In stock |
M20
|
|
|
3.15 in
80.0 mm
|
||||||
£ 115.1431 - £ 126.6588 | 6 In stock |
M24
|
|
|
3.937 in
100.0 mm
|
||||||
£ 110.5006 - £ 121.5493 | 8 In stock |
M24
|
|
|
3.15 in
80.0 mm
|
||||||
£ 102.8754 - £ 113.159 | In production |
M30
|
|
|
4.724 in
120.0 mm
|
||||||
£ 110.9285 - £ 122.0162 | 18 In stock |
M12
|
|
|
2.362 in
60.0 mm
|
||||||
£ 91.6451 - £ 100.8135 | In production |
M24
|
|
|
4.724 in
120.0 mm
|
||||||
£ 78.0675 - £ 85.8743 | In production |
M24
|
|
|
3.937 in
100.0 mm
|
||||||
£ 121.8865 - £ 134.0765 | In production |
M20
|
|
|
3.937 in
100.0 mm
|
||||||
£ 101.6434 - £ 111.8104 | 8 In stock |
M20
|
|
|
3.15 in
80.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue