Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
LWS-SR-4-01 | £ 0.1501 - £ 0.1718 | 1000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|||||
£ 0.1848 - £ 0.1889 | In production |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
1.031 in
26.2 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||||||
£ 0.1033 - £ 0.1055 | 498 In stock |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||||||
£ 0.2691 - £ 0.2919 | 6691 In stock |
0.437 in
11.1 mm
|
|
0.339 in
8.6 mm
|
|
||||||
FCWSS-2-01BK | £ 0.0913 - £ 0.097 | 3000 In stock |
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|||||
£ 0.1501 - £ 0.1718 | 12920 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||||||
£ 0.3997 - £ 0.4079 | 3000 In stock |
1.22 in
31.0 mm
|
|
1.079 in
27.4 mm
|
|
||||||
£ 0.0639 - £ 0.068 | 73000 In stock |
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||||||
£ 0.0773 - £ 0.106 | 984 In stock |
0.445 in
11.3 mm
|
|
0.748 in
19.0 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||||||
£ 0.0889 - £ 0.122 | 33842 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
1 in
25.4 mm
|
|
||||||
£ 0.0889 - £ 0.122 | 13840 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.331 in
8.4 mm
|
|
||||||
£ 0.0889 - £ 0.122 | 985 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.331 in
8.4 mm
|
|
||||||
LWS-A-2-3-01 | £ 0.0773 - £ 0.106 | 28951 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.689 in
17.5 mm
|
|
|||||
£ 0.6982 - £ 0.6982 | 24010 In stock |
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
0.492 in
12.5 mm
|
|
||||||
£ 0.3888 - £ 0.3888 | 25842 In stock |
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
0.157 in
4.0 mm
|
|
||||||
LWS-4-19 | £ 0.0889 - £ 0.122 | 76014 In stock |
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
1 in
25.4 mm
|
|
|||||
LWS-2-19 | £ 0.0889 - £ 0.122 | 100 In stock |
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
0.331 in
8.4 mm
|
|
|||||
£ 0.0773 - £ 0.106 | In production |
0.445 in
11.3 mm
|
|
0.386 in
9.8 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||||||
£ 0.0773 - £ 0.106 | 62788 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.689 in
17.5 mm
|
|
||||||
£ 0.0773 - £ 0.106 | 42 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
1 in
25.4 mm
|
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue