Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Finish | Overall Thickness | Overall Width | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 3.4364 - £ 6.9054 | 50 In stock |
1.126 in
28.6 mm
|
Black
|
Chrome Plated
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
|||||
£ 3.4364 - £ 6.9054 | In production |
1.126 in
28.6 mm
|
Black
|
Powder Coated
|
0.079 in
2.0 mm
|
1.181 in
30.0 mm
|
|||||
09712222E | £ 4.9013 - £ 10.2169 | 323 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||||
09712215E | £ 4.4221 - £ 9.7291 | 2512 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||||
£ 4.4221 - £ 9.7291 | 326 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|||||
£ 4.4221 - £ 9.19 | 116 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
|||||
£ 4.4221 - £ 9.7291 | 42 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|||||
£ 4.4221 - £ 9.19 | 40 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
|||||
29711215E | £ 4.4085 - £ 9.19 | 351 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||||
098122E | £ 5.5996 - £ 12.1422 | In production |
1.457 in
37.0 mm
|
Black
|
Powder Coated
|
1.083 in
27.5 mm
|
1.22 in
31.0 mm
|
||||
£ 4.4221 - £ 9.19 | 78 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.728 in
18.5 mm
|
0.866 in
22.0 mm
|
|||||
£ 6.1198 - £ 12.5272 | 21 In stock |
1.457 in
37.0 mm
|
Black
|
Powder Coated
|
1.083 in
27.5 mm
|
1.457 in
37.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue