Menu Search

Modular Pitbull Clamps

In stock

Modular Pitbull Clamps have a low profile and a strong downward force. It is intended for use in fixtures or cubes.

The slotted version has a clamping step to lift the workpiece off the machine table through milling or drilling. While the small version is appropriate for clamping workpieces in sequence, the back surface of the clamp is used to find the next workpiece.

The clamps back is square to the bottom for proper part placement. It is strong and ready to use after being installed in the application. It is used in power transmission systems, machinery, construction and rigging.

  • It has a low profile and a strong downward force.
  • Slotted version has a clamping step to lift the workpiece off the machine table through drilling.
  • Used in power transmission systems, machinery, construction and rigging.
Material: Hardened Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability l1 w1 Clamp Type Body Type h1 View
£ 104.99 - £ 139.99 In production
68.6
37.6
Knife
Compact
31.5
£ 104.99 - £ 139.99 In production
68.6
37.6
Blunt
Compact
31.5
£ 71.54 - £ 95.38 In production
103.6
31.7
Knife
Slotted
25.1
£ 66.83 - £ 89.11 In production
57.1
31.2
Blunt
Compact
25.1
£ 151.61 - £ 202.15 In production
107.0
38.1
Blunt
Slotted
40.9
£ 71.54 - £ 95.38 In production
103.6
31.7
Blunt
Slotted
25.1
£ 66.83 - £ 89.11 6 In stock
57.1
31.2
Knife
Compact
25.1
£ 151.61 - £ 202.15 8 In stock
107.0
38.1
Knife
Slotted
40.9
£ 64.91 - £ 86.55 In production
76.2
25.4
Pitbull - Mach
Low Profile
35.0
£ 49.90 - £ 66.53 In production
76.2
25.4
Talongrip
Low Profile
35.0
£ 64.91 - £ 86.55 In production
76.2
25.4
Pitbull - Knife
Low Profile
35.0
£ 44.96 - £ 59.94 In production
76.2
25.4
Versagrip
Low Profile
35.0
£ 64.91 - £ 86.55 In production
76.2
25.4
Pitbull - Blunt
Low Profile
35.0
Pitbull Clamp 31.5 68.6 37.6 Hardened Steel

20267377

Price Range
£ 139.99 - £ 104.99

Stock Levels
In production
Attributes
  • Body Type
    Compact
  • Clamp Type
    Knife
  • h1
    31.5
  • l1
    68.6
  • l2
    47.0
Pitbull Clamp 31.5 68.6 37.6 Hardened Steel

20267384

Price Range
£ 139.99 - £ 104.99

Stock Levels
In production
Attributes
  • Body Type
    Compact
  • Clamp Type
    Blunt
  • h1
    31.5
  • l1
    68.6
  • l2
    47.0
Pitbull Clamp 25.1 103.6 31.7 Hardened Steel

20267391

Price Range
£ 95.38 - £ 71.54

Stock Levels
In production
Attributes
  • Body Type
    Slotted
  • Clamp Type
    Knife
  • h1
    25.1
  • h2
    18.5
  • l1
    103.6
Pitbull Clamp 25.1 57.1 31.2 Hardened Steel

20267360

Price Range
£ 89.11 - £ 66.83

Stock Levels
In production
Attributes
  • Body Type
    Compact
  • Clamp Type
    Blunt
  • h1
    25.1
  • l1
    57.1
  • l2
    38.1
Pitbull Clamp 40.9 107.0 38.1 Hardened Steel

20267421

Price Range
£ 202.15 - £ 151.61

Stock Levels
In production
Attributes
  • Body Type
    Slotted
  • Clamp Type
    Blunt
  • h1
    40.9
  • h2
    35.0
  • l1
    107.0
Pitbull Clamp 25.1 103.6 31.7 Hardened Steel

20267407

Price Range
£ 95.38 - £ 71.54

Stock Levels
In production
Attributes
  • Body Type
    Slotted
  • Clamp Type
    Blunt
  • h1
    25.1
  • h2
    18.5
  • l1
    103.6
Pitbull Clamp 25.1 57.1 31.2 Hardened Steel

20267353

Price Range
£ 89.11 - £ 66.83

Stock Levels
6 In stock
Attributes
  • Body Type
    Compact
  • Clamp Type
    Knife
  • h1
    25.1
  • l1
    57.1
  • Stroke s1
    0.6
Pitbull Clamp 40.9 107.0 38.1 Hardened Steel

20267414

Price Range
£ 202.15 - £ 151.61

Stock Levels
8 In stock
Attributes
  • Body Type
    Slotted
  • Clamp Type
    Knife
  • h1
    40.9
  • h2
    35.0
  • l1
    107.0
Pitbull Clamp 35.0 76.2 25.4 Hardened Steel

20266240

Price Range
£ 86.55 - £ 64.91

Stock Levels
In production
Attributes
  • Body Type
    Low Profile
  • Clamp Type
    Pitbull - Mach
  • d1
    M12
  • h1
    35.0
  • l1
    76.2
Pitbull Clamp 35.0 76.2 25.4 Hardened Steel

20266219

Price Range
£ 66.53 - £ 49.90

Stock Levels
In production
Attributes
  • Body Type
    Low Profile
  • Clamp Type
    Talongrip
  • d1
    M12
  • h1
    35.0
  • l1
    76.2
Pitbull Clamp 35.0 76.2 25.4 Hardened Steel

20266226

Price Range
£ 86.55 - £ 64.91

Stock Levels
In production
Attributes
  • Body Type
    Low Profile
  • Clamp Type
    Pitbull - Knife
  • d1
    M12
  • h1
    35.0
  • l1
    76.2
Pitbull Clamp 35.0 76.2 25.4 Hardened Steel

20266202

Price Range
£ 59.94 - £ 44.96

Stock Levels
In production
Attributes
  • Body Type
    Low Profile
  • Clamp Type
    Versagrip
  • d1
    M12
  • h1
    35.0
  • l1
    76.2
Pitbull Clamp 35.0 76.2 25.4 Hardened Steel

20266233

Price Range
£ 86.55 - £ 64.91

Stock Levels
In production
Attributes
  • Body Type
    Low Profile
  • Clamp Type
    Pitbull - Blunt
  • d1
    M12
  • h1
    35.0
  • l1
    76.2