Menu Search

Twist Ties Clip On 10.2 mm PA Natural

This kurly lock has a push-in arrowhead clip and is angled to 45° to accommodate installations in hard to reach places. The lock is manufactured from natural nylon. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

SKL45-350

20690 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1957
5000 - 9999 £ 0.1916
10000 + £ 0.1875
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 195.70

1000 x £ 0.1957

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Colour Natural
Material PA
Mounting Method Clip On
Base Length 30.5 mm
Base Width 15.0 mm
Compatible Cable Diameter Range 7.6 - 10.2 mm
Maximum Compatible Cable Diameter 10.2 mm
Minimum Compatible Cable Diameter 7.6 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71849

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us