The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Base Length | Hole Size | Compatible Cable Diameter Range | Mounting Method | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1875 - £ 0.1957 | 20690 In stock |
0.591 in
15.0 mm
|
1.201 in
30.5 mm
|
0.189 in
4.8 mm
|
0.300 - 0.402 in
7.6 - 10.2 mm
|
Clip On
|
|||||
£ 0.2587 - £ 0.2642 | 1840 In stock |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.161 in
4.1 mm
|
0.750 - 0.85 in
19.1 - 21.6 mm
|
Screw On
|
|||||
SKL45-250 | £ 0.2863 - £ 0.3375 | 4968 In stock |
0.591 in
15.0 mm
|
1.051 in
26.7 mm
|
0.189 in
4.8 mm
|
0.150 - 0.252 in
3.8 - 6.4 mm
|
Clip On
|
||||
£ 0.2587 - £ 0.2642 | 4323 In stock |
0.559 in
14.2 mm
|
0.551 in
14.0 mm
|
0.165 in
4.2 mm
|
0.450 - 0.551 in
11.4 - 14.0 mm
|
Screw On
|
|||||
£ 0.2286 - £ 0.2382 | In production |
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
0.189 in
4.8 mm
|
0.201 - 0.299 in
5.1 - 7.6 mm
|
Clip On
|
|||||
KLB-450A4-RT | £ 0.2724 - £ 0.2793 | In production |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.402 - 0.5 in
10.2 - 12.7 mm
|
Adhesive
|
||||
£ 0.2656 - £ 0.271 | 4944 In stock |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|
0.400 - 0.5 in
10.2 - 12.7 mm
|
Adhesive
|
|||||
£ 2.7108 - £ 2.7108 | 78692 In stock |
|
1.004 in
25.5 mm
|
|
0.591 - 0.787 in
15.0 - 20.0 mm
|
Adhesive
|
|||||
£ 0.4258 - £ 0.4972 | 791 In stock |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|
0.300 - 0.402 in
7.6 - 10.2 mm
|
Adhesive
|
|||||
£ 2.5328 - £ 2.5328 | 9630 In stock |
|
0.866 in
22.0 mm
|
|
0.394 - 0.591 in
10.0 - 15.0 mm
|
Adhesive
|
|||||
£ 0.1261 - £ 0.1429 | 2066 In stock |
0.752 in
19.1 mm
|
0.752 in
19.1 mm
|
0.205 in
5.2 mm
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
Screw On
|
|||||
£ 0.1339 - £ 0.1396 | 18998 In stock |
0.563 in
14.3 mm
|
0.22 in
5.6 mm
|
0.315 in
8.0 mm
|
0.500 - 0.598 in
12.7 - 15.2 mm
|
Clip On
|
|||||
SKL45-450 | £ 0.1875 - £ 0.1957 | 13853 In stock |
0.591 in
15.0 mm
|
1.299 in
33.0 mm
|
0.189 in
4.8 mm
|
0.400 - 0.469 in
10.2 - 11.9 mm
|
Clip On
|
||||
£ 0.0898 - £ 0.0954 | In production |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.205 in
5.2 mm
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
Screw On
|
|||||
£ 0.2464 - £ 0.2505 | 76787 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.299 - 0.402 in
7.6 - 10.2 mm
|
Adhesive
|
|||||
460347 | £ 0.9323 - £ 0.9706 | 9978 In stock |
|
0.685 in
17.4 mm
|
|
0.276 - 0.394 in
7.0 - 10.0 mm
|
Adhesive
|
||||
KLB-750A-RT | £ 0.3491 - £ 0.3559 | 2492 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
Adhesive
|
||||
£ 0.3751 - £ 0.3833 | 12144 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.402 - 0.5 in
10.2 - 12.7 mm
|
Adhesive
|
|||||
TLFB-750-01A1 | £ 0.2697 - £ 0.2751 | 10409 In stock |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
|
0.700 - 0.799 in
17.8 - 20.3 mm
|
Adhesive
|
||||
KLB-350A4-RT-19 | £ 0.1295 - £ 0.135 | 41103 In stock |
0.512 in
13.0 mm
|
1 in
25.4 mm
|
|
0.299 - 0.402 in
7.6 - 10.2 mm
|
Adhesive
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue