Paper masking plugs are versatile and efficient masking solutions designed to protect and seal off openings during painting, coating, or surface treatment processes. These plugs are made from high-quality paper material, known for its excellent conformability and ability to withstand various chemical substances. The unique design of paper masking plugs allows for easy insertion and removal, ensuring a tight and secure fit in a wide range of hole sizes and shapes. They effectively prevent paint, primer, or other coatings from entering or contaminating areas that need to remain untouched.
The main characteristics of paper masking plugs include their flexibility, durability, and compatibility with different surfaces. These plugs are highly flexible, allowing them to conform to irregular shapes and contours. The paper material used in their construction ensures durability, even when exposed to harsh chemicals or solvents. The plugs' versatility allows them to be used on a variety of surfaces, including metal, plastic, glass, and wood.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Taper Diameter | Compatible Hole Diameter | Minimum Taper Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0561 - £ 0.0873 | 28140 In stock |
0.575 in
14.6 mm
|
0.559 in
14.2 mm
|
0.575 in
14.6 mm
|
|||||||
£ 0.0856 - £ 0.1332 | 353662 In stock |
0.878 in
22.3 mm
|
0.874 in
22.2 mm
|
0.878 in
22.3 mm
|
|||||||
£ 0.1032 - £ 0.1147 | 1390 In stock |
1.437 in
36.5 mm
|
1.252 in
31.8 mm
|
1.437 in
36.5 mm
|
|||||||
£ 0.2471 - £ 0.3843 | 901 In stock |
2.299 in
58.4 mm
|
2.248 in
57.1 mm
|
2.299 in
58.4 mm
|
|||||||
£ 0.0626 - £ 0.0974 | 4204 In stock |
0.634 in
16.1 mm
|
0.622 in
15.8 mm
|
0.634 in
16.1 mm
|
|||||||
£ 0.088 - £ 0.0978 | 3897 In stock |
0.949 in
24.1 mm
|
0.937 in
23.8 mm
|
0.949 in
24.1 mm
|
|||||||
£ 0.1319 - £ 0.2051 | 4548 In stock |
1.602 in
40.7 mm
|
1.5 in
38.1 mm
|
1.602 in
40.7 mm
|
|||||||
£ 0.236 - £ 0.2622 | 60 In stock |
2.5 in
63.5 mm
|
2.5 in
63.5 mm
|
2.5 in
63.5 mm
|
|||||||
£ 0.0714 - £ 0.1111 | 47949 In stock |
0.697 in
17.7 mm
|
0.685 in
17.4 mm
|
0.697 in
17.7 mm
|
|||||||
£ 0.0712 - £ 0.1108 | 17160 In stock |
1.114 in
28.3 mm
|
1 in
25.4 mm
|
1.114 in
28.3 mm
|
|||||||
491567 | £ 0.1835 - £ 0.2855 | 4497 In stock |
1.776 in
45.1 mm
|
1.626 in
41.3 mm
|
1.776 in
45.1 mm
|
||||||
£ 0.2781 - £ 0.4326 | In production |
3.146 in
79.9 mm
|
2.752 in
69.9 mm
|
3.146 in
79.9 mm
|
|||||||
£ 0.0501 - £ 0.0779 | 22374 In stock |
0.469 in
11.9 mm
|
0.437 in
11.1 mm
|
0.469 in
11.9 mm
|
|||||||
£ 0.076 - £ 0.1182 | 9193 In stock |
0.819 in
20.8 mm
|
0.811 in
20.6 mm
|
0.819 in
20.8 mm
|
|||||||
£ 0.1345 - £ 0.2092 | 6364 In stock |
1.236 in
31.4 mm
|
1.126 in
28.6 mm
|
1.236 in
31.4 mm
|
|||||||
£ 0.2382 - £ 0.3705 | 2704 In stock |
2.063 in
52.4 mm
|
1.811 in
46.0 mm
|
2.063 in
52.4 mm
|
|||||||
£ 0.4043 - £ 0.4492 | 874 In stock |
3.598 in
91.4 mm
|
3.5 in
88.9 mm
|
3.598 in
91.4 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue