Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Overall Length | Wire Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1317749 | £ 0.0414 - £ 0.0436 | 14500 In stock |
3.937 in
100.0 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.0484 - £ 0.0538 | 17000 In stock |
3.937 in
100.0 mm
|
0.079 in
2.0 mm
|
||||||||
£ 0.0989 - £ 0.1097 | 1000 In stock |
5.906 in
150.0 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.084 - £ 0.0933 | In production |
3.937 in
100.0 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.0348 - £ 0.0383 | 14500 In stock |
2.362 in
60.0 mm
|
0.035 in
0.9 mm
|
||||||||
£ 0.0474 - £ 0.0499 | 5000 In stock |
5.906 in
150.0 mm
|
0.059 in
1.5 mm
|
||||||||
1317754 | £ 0.061 - £ 0.064 | 10250 In stock |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
|||||||
£ 0.0507 - £ 0.0564 | 2500 In stock |
3.937 in
100.0 mm
|
0.079 in
2.0 mm
|
||||||||
£ 0.124 - £ 0.1373 | 986 In stock |
7.874 in
200.0 mm
|
0.118 in
3.0 mm
|
||||||||
£ 0.0381 - £ 0.0399 | 10000 In stock |
2.953 in
75.0 mm
|
0.059 in
1.5 mm
|
||||||||
1317752 | £ 0.0465 - £ 0.0488 | 10000 In stock |
2.953 in
75.0 mm
|
0.079 in
2.0 mm
|
|||||||
1317756 | £ 0.0789 - £ 0.0881 | In production |
3.937 in
100.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.0697 - £ 0.0774 | In production |
7.874 in
200.0 mm
|
0.079 in
2.0 mm
|
||||||||
1317747 | £ 0.0363 - £ 0.0381 | 5000 In stock |
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
|||||||
£ 0.0436 - £ 0.0456 | 15000 In stock |
2.362 in
60.0 mm
|
0.079 in
2.0 mm
|
||||||||
£ 0.0707 - £ 0.0743 | 7200 In stock |
7.874 in
200.0 mm
|
0.079 in
2.0 mm
|
||||||||
£ 0.0635 - £ 0.0666 | 5000 In stock |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue