Menu Search

Pitbull Wear Plates

In stock

These Pitbull Wear Plates are compact, sturdy metal plates that fit between the Pitbull Clamp and its holding fixture. They serve as a protective barrier, preventing the clamp from directly contacting and harming the part.

It also protects the pieces from deformation. It is suited for lightweight or soft metal fixtures that require complete clamp motion and holding forces at maximum pressure. It extends the service life of clamps, significantly decreasing wear and tear on critical equipment and lowering maintenance requirements.

It can tolerate temperatures between -30 C and +80C. Widely utilised in metalworking, industrial machinery, and manufacturing.

  • Material: Aluminium

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Screw Thread Size Qty/pack View
£ 14.26 - £ 19.01 In production
M10
4.0
£ 26.33 - £ 35.10 In production
M4
8.0
£ 7.70 - £ 10.26 1 In stock
M12
2.0
£ 25.57 - £ 34.09 1 In stock
M2.5
8.0
£ 21.01 - £ 28.01 In production
M6
6.0
Pitbull Wear Plate M10 Aluminium

20266189

Price Range
£ 19.01 - £ 14.26

Stock Levels
In production
Attributes
  • Screw Thread Size
    M10
  • Qty/pack
    4.0
  • For Use With
    20266677; 20266684; 20266714
  • Material
    Aluminium
Pitbull Wear Plate M4 Aluminium

20266165

Price Range
£ 35.10 - £ 26.33

Stock Levels
In production
Attributes
  • Screw Thread Size
    M4
  • Qty/pack
    8.0
  • For Use With
    20266615; 20266622; 20266639
  • Material
    Aluminium
Pitbull Wear Plate M12 Aluminium

20266196

Price Range
£ 10.26 - £ 7.70

Stock Levels
1 In stock
Attributes
  • Screw Thread Size
    M12
  • Qty/pack
    2.0
  • For Use With
    20266714; 20266677; 20266684
  • Material
    Aluminium
Pitbull Wear Plate M2.5 Aluminium

20266158

Price Range
£ 34.09 - £ 25.57

Stock Levels
1 In stock
Attributes
  • Screw Thread Size
    M2.5
  • Qty/pack
    8.0
  • For Use With
    20266585; 20266592; 20266608
  • Material
    Aluminium
Pitbull Wear Plate M6 Aluminium

20266172

Price Range
£ 28.01 - £ 21.01

Stock Levels
In production
Attributes
  • Screw Thread Size
    M6
  • Qty/pack
    6.0
  • For Use With
    20266646; 20266653; 20266660
  • Material
    Aluminium