This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Handle Material | Mounting Hole Center Distance | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 24.1853 - £ 24.1853 | 28 In stock |
7.795 in
198.0 mm
|
Silver
|
Steel
|
180.0 mm
180.0 mm
|
||||||
£ 23.3035 - £ 23.3035 | In production |
5.433 in
138.0 mm
|
Silver
|
Steel
|
120.0 mm
120.0 mm
|
||||||
£ 22.9015 - £ 22.9015 | In production |
4.646 in
118.0 mm
|
Silver
|
Steel
|
100.0 mm
100.0 mm
|
||||||
493604 | £ 14.1428 - £ 14.7315 | In production |
5.236 in
133.0 mm
|
Natural
|
Steel
|
43.0 mm
43.0 mm
|
|||||
£ 51.2729 - £ 51.2729 | In production |
5.118 in
130.0 mm
|
Black
|
Aluminium
|
118.0 mm
118.0 mm
|
||||||
£ 39.4164 - £ 39.4164 | 50 In stock |
3.937 in
100.0 mm
|
Natural
|
Steel
|
80.0 mm
80.0 mm
|
||||||
£ 43.9186 - £ 43.9186 | 4 In stock |
7.087 in
180.0 mm
|
Natural
|
Steel
|
80.0 mm
80.0 mm
|
||||||
463479 | £ 58.5996 - £ 58.5996 | 2 In stock |
7.874 in
200.0 mm
|
Black
|
Aluminium
|
184.0 mm
184.0 mm
|
|||||
463471 | £ 51.2729 - £ 51.2729 | In production |
7.874 in
200.0 mm
|
Black
|
Aluminium
|
184.0 mm
184.0 mm
|
|||||
£ 33.0814 - £ 33.0814 | In production |
5.433 in
138.0 mm
|
Silver
|
Stainless Steel
|
120.0 mm
120.0 mm
|
||||||
£ 40.4432 - £ 40.4432 | 43 In stock |
4.724 in
120.0 mm
|
Natural
|
Steel
|
80.0 mm
80.0 mm
|
||||||
£ 58.5996 - £ 58.5996 | 2 In stock |
5.118 in
130.0 mm
|
Black
|
Aluminium
|
118.0 mm
118.0 mm
|
||||||
£ 43.6743 - £ 43.6743 | 25 In stock |
6.299 in
160.0 mm
|
Chrome
|
Die Cast Zinc Alloy
|
100.0 mm
100.0 mm
|
||||||
£ 34.7673 - £ 34.7673 | In production |
7.795 in
198.0 mm
|
Silver
|
Stainless Steel
|
180.0 mm
180.0 mm
|
||||||
£ 32.3163 - £ 32.3163 | In production |
4.646 in
118.0 mm
|
Silver
|
Stainless Steel
|
100.0 mm
100.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue