Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Grip Type | Hole Diameter | Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
FCWA-0127-110 | £ 0.2929 - £ 0.5236 | 5097 In stock |
Without Finger Grip
|
0.512 in
13.0 mm
|
4.331 in
110.0 mm
|
||||||
£ 0.5449 - £ 1.0319 | In production |
Without Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
|||||||
£ 0.3765 - £ 0.8574 | 960 In stock |
Without Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
|||||||
FCWA-0222-110 | £ 0.4901 - £ 0.8779 | In production |
Without Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
||||||
£ 0.2615 - £ 0.7264 | 4182 In stock |
Without Finger Grip
|
0.626 in
15.9 mm
|
4.331 in
110.0 mm
|
|||||||
10126 | £ 0.8625 - £ 2.1845 | 8004 In stock |
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
||||||
10161 | £ 1.2267 - £ 3.2601 | 1188 In stock |
With Finger Grip
|
0.874 in
22.2 mm
|
4.134 in
105.0 mm
|
||||||
£ 0.5476 - £ 1.8277 | 1726 In stock |
With Finger Grip
|
0.512 in
13.0 mm
|
4.252 in
108.0 mm
|
|||||||
NGWA-0191-110 | £ 1.0884 - £ 2.8494 | 1240 In stock |
With Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||||||
£ 3.7376 - £ 10.5763 | 485 In stock |
With Finger Grip
|
0.752 in
19.1 mm
|
15.748 in
400.0 mm
|
|||||||
£ 1.3499 - £ 4.4666 | 3223 In stock |
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
|||||||
£ 3.7924 - £ 3.8197 | 503 In stock |
Without Finger Grip
|
0.827 in
21.0 mm
|
1.378 in
35.0 mm
|
|||||||
£ 0.7434 - £ 2.4849 | 1525 In stock |
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
|||||||
£ 1.2486 - £ 3.8249 | 3470 In stock |
With Finger Grip
|
1 in
25.4 mm
|
4.134 in
105.0 mm
|
|||||||
£ 1.9988 - £ 6.1866 | 1173 In stock |
With Finger Grip
|
1 in
25.4 mm
|
5.906 in
150.0 mm
|
|||||||
£ 2.6423 - £ 7.5471 | 748 In stock |
Pram Grip
|
0.626 in
15.9 mm
|
15.748 in
400.0 mm
|
|||||||
£ 1.2102 - £ 4.0046 | 660 In stock |
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
|||||||
£ 2.4917 - £ 2.5054 | 206 In stock |
Without Finger Grip
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
|||||||
10130 | £ 0.46 - £ 1.4349 | 753 In stock |
Without Finger Grip
|
0.752 in
19.1 mm
|
2.953 in
75.0 mm
|
||||||
10186 | £ 0.664 - £ 2.2128 | 2280 In stock |
With Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue