Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.
These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.
The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Base Shape | Overall Height | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|
BST025A | £ 0.0925 - £ 0.0925 | 15040 In stock |
Natural
|
Round
|
0.327 in
8.3 mm
|
0.189 in
4.8 mm
|
|
BST135A | £ 0.1669 - £ 0.1669 | 5500 In stock |
Natural
|
Round
|
0.449 in
11.4 mm
|
0.252 in
6.4 mm
|
|
£ 0.0874 - £ 0.0874 | Request the lead time here |
Natural
|
Round
|
0.358 in
9.1 mm
|
0.256 in
6.5 mm
|
||
£ 0.1079 - £ 0.1079 | Request the lead time here |
Natural
|
Round
|
0.709 in
18.0 mm
|
0.268 in
6.8 mm
|
||
BST115A | £ 0.1883 - £ 0.1883 | Request the lead time here |
Natural
|
Rectangular
|
0.571 in
14.5 mm
|
0.252 in
6.4 mm
|
|
1347530 | £ 0.3856 - £ 0.9244 | 27031 In stock |
Black
|
Round
|
0.787 in
20.0 mm
|
0.492 in
12.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.