Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Rectangular Tube Inserts & Glides

 (7 product groups)

Rectangular tube inserts are perfect for use as rectangular end caps for tubing. Our extensive range of rectangular tube end fittings are designed to fit a wide variety of tube sizes securely. These rectangular end caps protect from sharp tube edges when inserted into hollow rectangular tubes.

Fitting types include push fit and threaded, available in various materials such as HDPE, LDPE, PE, plastic, and more. Choose from ribbed or threaded options for applications including:

For more information about tube inserts and their various applications and types check out these guides on our Knowledge Centre:

Ultimate guide to tube inserts

What are threaded tube inserts?


Rectangular Tube Inserts - Multi Purpose PCR

Rectangular Tube Inserts are used as multi-function protective components, when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cuts. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILRPCR

Rectangular Tube Inserts

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Rectangular Tube Inserts - Lightweight

Lightweight Rectangular Tube Inserts are designed for lightweight, rectangular tube and pipe applications. The ribbed design ensures easy insertion and a secure fit. Protects surfaces and prevents dirt and contaminants from entering the tube or pipe.

  • Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications.
  • Provides a clean and tidy appearance.
  • Offers surface protection, and prevent the ingress of dirt and other contaminants.
Material: PE Colour: Black Series Code: SR1552

Rectangular Threaded Inserts & Glides

Rectangular Threaded Inserts are ideal for use with adjustable feet, tilt glides, and castors. Available in all-metal options or plastic inserts that feature a metal nut.

  • Threaded Inserts and Glides come in a variety of otptions. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance.
  • Offers surface protection, and prevents the ingress of dirt and other contaminants.
  • Suitable for standard or heavy duty applications.
Material: HDPE, PA, Aluminium Alloy Colour: Black, Grey, Natural Series Code: SR1570, SR1571, SR1567

Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Rectangular Inserts are applied to a variety of tubular applications.
  • Provides neat and tidy appearance.
Material: ABS, PE Colour: Silver, Black Series Code: SR5721, SR1553

Horizontal Inserts for Rectangular Tubes

Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.

  • Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
  • Designed to insert into rectangular tubes, and provide a neat and tidy finish.
  • Four joining configurations to choose from.
Material: Nylon Colour: Black Series Code: SR1421

Rectangular Tube Inserts - Multi Purpose

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR