Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0527 - £ 0.1357 | 20996 In stock |
0.63 in
16.0 mm
|
|||||||||
12781 | £ 0.1684 - £ 0.4415 | 18838 In stock |
1.378 in
35.0 mm
|
||||||||
£ 0.1519 - £ 0.4004 | 13595 In stock |
1.181 in
30.0 mm
|
|||||||||
£ 0.0501 - £ 0.0582 | 39400 In stock |
0.472 in
12.0 mm
|
|||||||||
£ 0.1056 - £ 0.2772 | In production |
0.984 in
25.0 mm
|
|||||||||
£ 0.0683 - £ 0.1789 | 6138 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 0.4518 - £ 1.0011 | 3918 In stock |
2.126 in
54.0 mm
|
|||||||||
£ 0.0496 - £ 0.0757 | 67687 In stock |
0.402 in
10.2 mm
|
|||||||||
£ 0.0826 - £ 0.2171 | 74867 In stock |
0.787 in
20.0 mm
|
|||||||||
£ 0.2108 - £ 0.4518 | 823 In stock |
1.496 in
38.0 mm
|
|||||||||
£ 1.0364 - £ 2.5465 | 3851 In stock |
4.331 in
110.0 mm
|
|||||||||
£ 0.0972 - £ 0.2546 | 108964 In stock |
0.866 in
22.0 mm
|
|||||||||
12775 | £ 0.0491 - £ 0.136 | 57393 In stock |
0.591 in
15.0 mm
|
||||||||
£ 0.13 - £ 0.3414 | 31912 In stock |
1.102 in
28.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue