A range of protective caps designed for standard pipe sizes that are available at a low cost, but with a high quality finish. Our Standard Size Pipe Caps are available in a choice of material options; LDPE and Flexible PE, and cover a wide range of pipe end cap sizes.
These moulded pipe caps are designed to grip over the external diameter of pipes and tubes, to prevent the ingress of foreign agents, during storage and shipping. There design allows for quick and easy assembly and removal, either by hand or with the use of automated equipment.
The pipe cap range features caps that have internal ribs that ensure a tight fit and help release air pressure build up. In addition, the range includes caps that have a small vent hole. The vent hole allows the pipe end caps to be properly fitted, which also helps to eliminate air pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.5959 - £ 6.8301 | 40 In stock |
7 in
177.8 mm
|
|||||||||
34130 | £ 0.3956 - £ 1.0473 | 300 In stock |
2.008 in
51.0 mm
|
||||||||
£ 0.9173 - £ 2.4156 | 125 In stock |
4.252 in
108.0 mm
|
|||||||||
£ 1.1346 - £ 4.1085 | 398 In stock |
4.37 in
111.0 mm
|
|||||||||
£ 2.6238 - £ 11.8022 | 696 In stock |
8.626 in
219.1 mm
|
|||||||||
£ 0.0776 - £ 0.2849 | 10307 In stock |
0.591 in
15.0 mm
|
|||||||||
£ 0.1006 - £ 0.317 | 1498 In stock |
0.709 in
18.0 mm
|
|||||||||
£ 0.0929 - £ 0.309 | 1790 In stock |
0.677 in
17.2 mm
|
|||||||||
£ 0.2512 - £ 0.6882 | 2074 In stock |
1.378 in
35.0 mm
|
|||||||||
£ 0.627 - £ 1.6814 | 20 In stock |
2.953 in
75.0 mm
|
|||||||||
12783 | £ 0.334 - £ 0.5159 | 3278 In stock |
1.634 in
41.5 mm
|
||||||||
£ 1.4923 - £ 3.6709 | 4393 In stock |
4.921 in
125.0 mm
|
|||||||||
£ 0.5613 - £ 0.5613 | 1869 In stock |
2.5 in
63.5 mm
|
|||||||||
£ 0.1615 - £ 0.1615 | 22875 In stock |
1.378 in
35.0 mm
|
|||||||||
462581 | £ 0.69 - £ 0.69 | 1742 In stock |
3.071 in
78.0 mm
|
||||||||
£ 2.7518 - £ 2.7518 | 161 In stock |
9.567 in
243.0 mm
|
|||||||||
£ 429.0349 - £ 429.0349 | 6 In stock |
64 in
1625.6 mm
|
|||||||||
£ 0.1343 - £ 0.3876 | 9043 In stock |
1.669 in
42.4 mm
|
|||||||||
£ 0.7488 - £ 2.5927 | 1693 In stock |
4.5 in
114.3 mm
|
|||||||||
£ 2.9846 - £ 8.4969 | 166 In stock |
10.748 in
273.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue