These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.0021 - £ 1.0021 | In production |
1.496 in
38.0 mm
|
3.0 mm
|
Fluoroelastomer 75
|
|||||||
490170 | £ 0.0297 - £ 0.0297 | 699 In stock |
0.303 in
7.7 mm
|
1.8 mm
|
Fluoroelastomer 75
|
||||||
£ 0.067 - £ 0.067 | In production |
0.74 in
18.8 mm
|
1.8 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.0368 - £ 0.0368 | 11477 In stock |
0.146 in
3.7 mm
|
1.8 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.0625 - £ 0.0625 | 2185 In stock |
0.303 in
7.7 mm
|
1.8 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.088 - £ 0.088 | 236 In stock |
0.488 in
12.4 mm
|
2.6 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.115 - £ 0.115 | 695 In stock |
0.736 in
18.7 mm
|
2.6 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.141 - £ 0.141 | 300 In stock |
0.921 in
23.4 mm
|
3.5 mm
|
Fluoroelastomer 75
|
|||||||
600656 | £ 0.1656 - £ 0.1656 | In production |
1.173 in
29.8 mm
|
3.5 mm
|
Fluoroelastomer 75
|
||||||
£ 0.193 - £ 0.193 | In production |
1.421 in
36.1 mm
|
3.5 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.2245 - £ 0.2245 | 1 In stock |
1.724 in
43.8 mm
|
5.3 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.1339 - £ 0.1339 | In production |
0.209 in
5.3 mm
|
1.8 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.3039 - £ 0.3039 | 92 In stock |
0.362 in
9.2 mm
|
2.6 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.3039 - £ 0.3039 | In production |
0.61 in
15.5 mm
|
2.6 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.6037 - £ 0.6037 | In production |
0.795 in
20.2 mm
|
3.5 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.1793 - £ 0.1793 | 600 In stock |
0.398 in
10.1 mm
|
1.6 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.2245 - £ 0.2245 | 980 In stock |
0.26 in
6.6 mm
|
2.4 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.2669 - £ 0.2669 | 858 In stock |
0.575 in
14.6 mm
|
2.4 mm
|
Fluoroelastomer 75
|
|||||||
£ 0.6585 - £ 0.6585 | 98 In stock |
1.24 in
31.5 mm
|
3.0 mm
|
Fluoroelastomer 75
|
|||||||
£ 1.6976 - £ 1.6976 | In production |
1.496 in
38.0 mm
|
4.0 mm
|
Fluoroelastomer 75
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue