Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.
A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.
Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gear Type | Colour | Material | Distance Between Fixing Holes | Torque | Spindle Height | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.259 - £ 2.3548 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.748 in
19.0 mm
|
2.20 N
2.20 N
|
|
||||
£ 2.2039 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.772 in
19.6 mm
|
0.95 N
0.95 N
|
|
||||
£ 2.30 - £ 4.9801 | 100 In stock |
Standard Spur Gear
|
Black
|
PA
|
0.776 in
19.7 mm
|
0.25 N
0.25 N
|
|
||||
551355 | £ 2.259 - £ 4.9801 | 798 In stock |
Barrel Gear
|
Natural
|
POM
|
|
3.4 N
3.4 N
|
|
|||
£ 2.2039 - £ 2.2974 | 100 In stock |
Standard Spur Gear
|
Black
|
PA
|
0.669 in
17.0 mm
|
0.95 N
0.95 N
|
|
||||
551305 | £ 2.30 - £ 4.9801 | 205 In stock |
Standard Spur Gear
|
Black
|
PA
|
0.748 in
19.0 mm
|
1.20 N
1.20 N
|
|
|||
£ 2.259 - £ 4.9801 | 400 In stock |
Standard Spur Gear
|
Black
|
PA
|
0.748 in
19.0 mm
|
2.20 N
2.20 N
|
|
||||
£ 2.2439 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.669 in
17.0 mm
|
0.45 N
0.45 N
|
|
||||
£ 2.2439 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.776 in
19.7 mm
|
1.20 N
1.20 N
|
|
||||
£ 23.0533 - £ 26.5113 | 300 In stock |
Barrel Gear
|
Natural
|
PC
|
|
90.0 N
90.0 N
|
|
||||
£ 2.2439 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.772 in
19.6 mm
|
2.20 N
2.20 N
|
|
||||
£ 2.30 - £ 4.9801 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.748 in
19.0 mm
|
2.20 N
2.20 N
|
|
||||
£ 2.259 - £ 4.9801 | 198 In stock |
Barrel Gear
|
Natural
|
POM
|
|
6.2 N
6.2 N
|
|
||||
£ 2.259 - £ 4.9801 | 200 In stock |
Barrel Gear
|
Natural
|
POM
|
|
11.0 N
11.0 N
|
|
||||
£ 2.2039 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.669 in
17.0 mm
|
1.20 N
1.20 N
|
|
||||
£ 2.30 - £ 4.9801 | 490 In stock |
Standard Spur Gear
|
Black
|
PA
|
0.748 in
19.0 mm
|
0.12 N
0.12 N
|
|
||||
£ 2.2439 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.669 in
17.0 mm
|
0.60 N
0.60 N
|
|
||||
£ 2.30 - £ 4.9801 | 200 In stock |
Standard Spur Gear
|
Black
|
PA
|
0.776 in
19.7 mm
|
1.50 N
1.50 N
|
|
||||
£ 2.259 - £ 4.9801 | 698 In stock |
Barrel Gear
|
Natural
|
POM
|
|
6.2 N
6.2 N
|
|
||||
£ 2.2039 - £ 2.2974 | In production |
Standard Spur Gear
|
Black
|
PA
|
0.772 in
19.6 mm
|
0.12 N
0.12 N
|
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue