A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
SLP-1-316-01 | £ 0.1103 - £ 0.1333 | 8328 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
2
|
||||
£ 0.1103 - £ 0.1333 | 14298 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.177 in
4.5 mm
|
3
|
|||||
SLP-2-307-01 | £ 0.1103 - £ 0.1333 | 15848 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.307 in
7.8 mm
|
3
|
||||
£ 0.1103 - £ 0.1333 | 4930 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.638 in
16.2 mm
|
3
|
|||||
SLPA125-375-01 | £ 0.1826 - £ 0.209 | 12855 In stock |
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.374 in
9.5 mm
|
4
|
||||
SLP100-221-01 | £ 0.1922 - £ 0.2006 | 408732 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
1
|
||||
£ 0.0761 - £ 0.0809 | 40141 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.331 in
8.4 mm
|
1
|
|||||
SLP-1-221-01 | £ 0.1103 - £ 0.1333 | 7916 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
2
|
||||
SLP-1-307-01 | £ 0.1103 - £ 0.1333 | 78487 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.307 in
7.8 mm
|
2
|
||||
£ 0.065 - £ 0.0692 | 1280 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.638 in
16.2 mm
|
2
|
|||||
£ 0.1103 - £ 0.1333 | 7168 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.244 in
6.2 mm
|
3
|
|||||
£ 0.1103 - £ 0.1333 | 6267 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.413 in
10.5 mm
|
3
|
|||||
SLPA125-312-01 | £ 0.1826 - £ 0.209 | 292223 In stock |
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.311 in
7.9 mm
|
4
|
||||
SLPA125-750-01 | £ 0.2162 - £ 0.2475 | 6144 In stock |
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.752 in
19.1 mm
|
4
|
||||
SLP100-307-01 | £ 0.1143 - £ 0.1393 | 16365 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.307 in
7.8 mm
|
1
|
||||
£ 0.1143 - £ 0.1393 | 10998 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.638 in
16.2 mm
|
1
|
|||||
£ 0.1103 - £ 0.1333 | 12135 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.244 in
6.2 mm
|
2
|
|||||
£ 0.1103 - £ 0.1333 | 200 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.331 in
8.4 mm
|
2
|
|||||
£ 0.1103 - £ 0.1333 | 6999 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
3
|
|||||
£ 0.1076 - £ 0.1301 | 13000 In stock |
0.098 in
2.5 mm
|
0.051 in
1.3 mm
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
3
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue